WinterGard Wet Self-Regulating Heating Cable, TruckPak
Hover to magnify image or click to enlarge
WinterGard Wet Self-Regulating Heating Cable, TruckPak
nVent RAYCHEM WinterGard Wet self-regulating trace heating cables provide energy efficient and easy to use solutions for pipe freeze protection and roof and gutter de-icing. This TruckPak kit includes heating cable, two H900 hardwired power/end seal kits, one H910 splice/tee kit, and one H903 application tape. Available as 120 V or 240 V, 100 ft, 6 W/ft.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Energy efficient and safe: self regulating cable, advanced energy saving controls, no overheating possible
Specifications
Max Continuous Exposure Temperature, Power On | 65 °C |
Max Continuous Exposure Temperature, Power On | 150 °F |
Ground Path Type | Braid |
Outer Jacket Material | Modified Polyolefin |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.