Bolt Expansion Anchor, Non-Cracked Concrete
Hover to magnify image or click to enlarge
Bolt Expansion Anchor, Non-Cracked Concrete
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Heavy duty wedge anchor
- For non-cracked concrete
Specifications
Finish | Electrogalvanized |
Material | Steel |
Charges axiales caractéristiques issues de l'ETA-05/0242 | ||
Référence | Béton fissuré C20/25 | Béton non-fissuré C20/25 |
CAH08060 | - | 4.8 kN |
CAH10070 | - | 6.4 kN |
Certifications
CE, 05-0242
French
ETA-05/0242
CE, 05-0242
English
ETA-05/0242
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.