Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height (H)
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width (W)
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth (D)
- Shock and Vibration Tolerance
- Handle Included
Products | 361 results (2987 items)
Varistar CP Bottom Rear Panel, Shortened
- Screw fixed, Robust and Single person mountable Side Panel
- Plain or with brush strip
- Height of connection plate 400 mm
Varistar CP Steel Door, Plain With 3-Point Locking, IP20
Steel door with mounting frame on inside, 3 point locking and with Lever handle.
- Steel door with three point locking for ...
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Can be retrofitted with lever handle 246...
Varistar CP Mobile Base/Plinth
Mobile base/plinth to make a cabinet mobile.
- Covers, St, 1.5 mm
- Load-carrying capacity on casters 400 kg...
- Support, St, 3 mm
- Color RAL 7021
Varistar CP Seismic Base Plate, IP55 and EMC, One-Piece
- The base plate is solid and covers the base of the cabinet
- Is assembled from outside
C-Profile Adaptor for Subracks Assembled into Cabinets
The C-profile fixes the subrack together with the guiding profile (assembled to the side panel of the subrack) when moun...
- The C-profile fixes the subrack on the g...
Novastar Side Panel for Slim-Line
Steel Side Panels for Slim.Line aluminum frame with quick fastner for easy mounting and installation.
- Side panel with quarter-turn fastener, includes grounding
- St, 1 mm
EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.
- Flat side panel for separate screw-mountable 19" bracket
- Versions for EMC sealing (stainless stee...
Horizontal Rail, Rear, Type R-ST, Rugged, Standard
The horizontal rail, type rugged ST enable the isolated assembly of a backplane.
- Type R-ST "rugged" horizontal rail with ...
- Aluminum extrusion, anodized finish, con...
- With HP units printed from 28 HP upwards
EuropacPRO Trim for Panel Mounting
Trim for panel mounting.
- Screwed in with the horizontal rail at front
- For front optical closure of the subrack...
Front Panel, Front Anodized, Rear Conductive, Unshielded
Front panel, unshielded, front anodized and rear conductive.
- Partial width front panel, Al, 2.5 mm
- AI, front anodized, conductive