RackChiller In-Row 45 Air-Water Cooler, 1200D
RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. The RackChiller In-Row 45 air-to liquid cooler is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure. The units can be scaled optimally to suit individual packaging density and redundancy requirements.
The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP or third party racks. The cooler comes with perforated front and rear doors. This allows seamless integration into rows of racks with hot or cold aisle containment. The integrated fans move the warm exhaust air from the hot aisle through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold aisle towards the equipment.
Features
- In-Row air/liquid cooler, ideal for hot aisle containment
- Hot-swappable components simplify repair and maximize availability
- Designed for efficient operation at increased facility water temperatures
- Combination with direct to chip liquid cooling
- Modular standard - easy to adapt to individual requirements.
- Minimum changes between In-Row and LHX+ (In-Rack) design - simplifies planning, layout and specification
- Fans, power supplies, controller and control valve all are hot-swappable
- Automatic fan speed and valve opening control
- 7” high resolution touch screen interface
- Hydraulic and electric connection through top or bottom
- Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c) and Modbus RTU
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RackChiller In-Row 45 Air-Water Cooler, 1200D | 1 | |
2 | Power Cable, 5 m | 1 | |
3 | User Manual (download link) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.