Skip to main content

Please Select Your Country/Language Preferences

19" Front Panel, 2 U, 3 mm, Al, RAL7035

Catalog#: 30118-301

Front panels are Al anodized, colours light grey (RAL 7035) or black grey (RAL 7021).

Read more Read less
  • RoHS
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
Resources CAD
Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" front panel, AI, 3 mm, RAL 7035 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us