19" Distribution Panel, Cat 6
19" Distribution Panel, Cat 6
Catalog#: 60118-435
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Meets the specifications for EN 50 173 (as at 07/95)
- Case can be opened and closed without tools through quick-release fastener
- 1 U distribution panel with 24 x RJ45 ports
- For use in communications networks, conforms to ISO/IEC 11801 (as at 03/95)
- Easy to fit thanks to dual insulation displacement technique (LSA+/110)
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" case, shielded, St, RAL 7035, 1 U, with earthing stud | 1 | |
2 | Backplanes with 8 x dual insulation displacement technique for AWG 22/24 cables and 8 x RJ45 sockets | 3 | |
3 | Cable ties | 24 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.