Connection Kit for PI Heaters Into Junction Box
Hover to magnify image or click to enlarge
Connection Kit for PI Heaters Into Junction Box
nVent RAYCHEM C20-PI-MO and C20-PI-PA are a range of kits to connect polymer insulated (PI) heaters into a junction box. The C20-PI-M0-KIT contains cable gland Ex e (M20), nickel-plated brass, for use with XPI cold leads up to -55 °C. The C20-PI-PA-KIT contains cable gland Ex e (M20), polyamide, for use with XPI cold leads up to -40 °C. All kits include green/yellow sleeves for braid and locknut.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Hazardous area approved
- Simple and fast to install, easy to maintain
- Reliable during long life: 10 year product warranty available
Specifications
Thread Type | Metric |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.