Products | 206 results (863 items)
NGC-30 Series, User Interface Conversion Kit
A range panel conversion kit for NGC-30 Series User Interface Terminals.
S-06 Splice Kit
For in-line splicing for a wide range of self-regulating heat tracing cables.
SBS-R-EM Control Panel for Roof & Gutter De-Icing and Surface Snow Melting
Control panels for surface snow melting and roof and gutter de-icing applications. Suitable for non-hazardous areas.
ETS-05 Electronic Thermostat
Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.
Elexant 450c Control Unit
For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC).
Raystat-V5 Control Unit
For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming.
AT-TS Surface Sensing Thermostat
For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.
HWAT-ECO Electronic Control Unit
For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications.
TM20 Mechanical Thermostat
For temperature control in safe areas, a surface sensing thermostat with temperature limiter.
EMDR-10 Control Unit
For temperature control in roof and gutter de-icing applications.
TCONTROL-05 Electronic Controller
Electronic controller typically used in electrical control panels in non-hazardous areas.
VIA-DU-20 Control Unit
For temperature control in surface snow melting applications, with combined ground and moisture sensors.