Basic Plastic Conduit Clip
Hover to magnify image or click to enlarge
Basic Plastic Conduit Clip
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Push-in installation of conduit
- Compatible with plastic Push-In Insert or with a simple screw to easily accommodate a variety of structures including concrete, brick, metal decks and plywood
- Snap-together clips can be easily assembled to limit the number of fixing points to structure
- Non-flame propagating per IEC 61386-25
- Passed 650°C glowing/hot-wire wire test per EN 60695-2
- Halogen free
- UV-stabilized
Specifications
Temperature | 14 to 185 °F |
Material | Polypropylene |
Temperature | -10 to 85 °C |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.