Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA
Hover to magnify image or click to enlarge
Power Distribution Modules According to DIN 43880, FI Safety Switch, 16 A, 30 mA
Catalog#: 20119-354
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Snaps onto DIN profile rail
- For fitting into 19" distribution box or small distribution module
- The freely selectable installation position enables a high degree of flexibility and efficiency in planning
- Compact and easy to mount
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.