19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
Catalog#: 30219-104
Front panels are Al anodized, colours light grey (RAL 7035) or black grey (RAL 7021).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Approval Agency Certificate
Catalog
Drawing Document
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" front panel, AI, 3 mm, anodized, cutedges plain | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.