ComLine Type 4X
Hover to magnify image or click to enlarge
ComLine Type 4X
Lightweight, corrosion-resistant ComLine aluminum wall-mount enclosures provide long-lasting protection for housing electrical components in extreme outdoor environments. These customizable enclosures employ a foam-in-place gasket for a tight seal and are ideal for rooftop or tower-mounted telecommunications applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Bonding provision on door; ground stud on body
- Seams continuously welded and ground smooth for a finished appearance
- Foam-in-place seamless gasket for superior protection against dust and liquid ingress
- 1- or 3-point latching (screwdriver slot), depending on door size
- Optional door stop/wind latch holds door in place during service
- Two door/hinge styles available
- Easily removable door with hidden hinge and retaineing hinge pin
Specifications
Body Thickness | 0.08 in |
Body Thickness | 2 mm |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.