Rack Safety Plus, 3 U, 230 / 400 V AC
Hover to magnify image or click to enlarge
Rack Safety Plus, 3 U, 230 / 400 V AC
The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- 19“, 3 U Power Distribution Unit with Emergency Stop function
- Supplies AC mains power to electrical or electronic devices as a central power switch
- 400 V 3-phase or 230 V 1-phase mains input with mains fuses
- AC outputs with different connector types, switched by ON/OFF switch
- Permanent AC Outputs (Service)
- All outputs are protected by circuit breakers
- The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
- An additional external emergency stop push button can be connected to the system
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.