Filter applied: 1
SKUs | 619 results
FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²
Catalog #: FLEXEXT1001
- Material: Copper
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.01 lb
- Unit Weight: 1.82 kg
FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²
Catalog #: FLEXEXT50A1
- Material: Copper
- Conductor Size: 220 mm²;360 mm²;545 mm²
- Unit Weight: 1.05 lb
- Unit Weight: 0.48 kg
FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²
Catalog #: FLEXEXT50B1
- Material: Copper
- Conductor Size: 640 mm²
- Unit Weight: 1.73 lb
- Unit Weight: 0.79 kg
FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield
Catalog #: FLEXFOAMBARRIER
- Color: Red;Brown
- Approx. Cure Time: 90 s Min
- Height: 19.68" Max
- Height: 500 mm Max
- Installation Temperature: 59 to 86 °F
- Installation Temperature: 15 to 30 °C
- Volume: 12.85oz
- Volume: 380ml
- Width: 17.72" Max
- Width: 450 mm Max
- Complies With: EN 13501-1;EN 1366-3
- Density: 13.42 lb/ft³
- Density: 215 kg/m³ Min
- Flammability Rating: DIN 4102 (B2)
- Sound Transmission Class: 43.5 - 66 dB(A)
- Volume Yield: 0.55 gal (US) Max
- Volume Yield: 2.1 l Max
- Unit Weight: 1.6 lb
- Unit Weight: 0.72 kg
FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield
Catalog #: FLEXFOAMBARUL
- Color: Red;Brown
- Approx. Cure Time: 90 s Min
- Height: 19.68" Max
- Height: 500 mm Max
- Installation Temperature: 59 to 86 °F
- Installation Temperature: 15 to 30 °C
- Volume: 12.85oz
- Volume: 380ml
- Width: 17.72" Max
- Width: 450 mm Max
- Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
- Volume Yield: 0.5 gal (US) Max
- Volume Yield: 1.9 l Max
- Unit Weight: 1.6 lb
- Unit Weight: 0.72 kg
FleXbus Stripper Cutter
Catalog #: FLEXSTRIPPERCUT
- Material: Carbon Steel;Polymer
- Length (L): 6.14"
- Length (L): 156 mm
- Width (W): 1.34"
- Width (W): 34 mm
- Unit Weight: 0.06 lb
- Unit Weight: 0.03 kg
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread
Catalog #: ISOTP100M12
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.94"
- Height (H): 100 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M12
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 1.81"
- Diameter (Ø): 46 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 1.05 lb
- Unit Weight: 0.48 kg
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread
Catalog #: ISOTP100M16
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 3.94"
- Height (H): 100 mm
- Hex Width (W): 65 mm
- Hex Width (W): 65 mm
- Depth (D): 2.95"
- Depth (D): 75 mm
- Thread Size (TS): M16
- Thread Depth (TD): 0.79"
- Thread Depth (TD): 20mm
- Diameter (Ø): 1.81"
- Diameter (Ø): 46 mm
- Static Load 1 (F1): 6744lb
- Static Load 1 (F1): 30000N
- Static Load 2 (F2): 3372lb
- Static Load 2 (F2): 15000N
- Unit Weight: 1.12 lb
- Unit Weight: 0.51 kg
Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread
Catalog #: ISOTP15M4
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 2500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 500;500
- Height (H): 0.59"
- Height (H): 15 mm
- Hex Width (W): 14 mm
- Hex Width (W): 14 mm
- Depth (D): 0.63"
- Depth (D): 16 mm
- Thread Size (TS): M4
- Thread Depth (TD): 0.16"
- Thread Depth (TD): 4mm
- Diameter (Ø): 0.47"
- Diameter (Ø): 12 mm
- Static Load 1 (F1): 337lb
- Static Load 1 (F1): 1500N
- Static Load 2 (F2): 225lb
- Static Load 2 (F2): 1000N
- Unit Weight: 0.01 lb
- Unit Weight: 0.01 kg
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread
Catalog #: ISOTP20M4
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 0.79"
- Height (H): 20 mm
- Hex Width (W): 17 mm
- Hex Width (W): 17 mm
- Depth (D): 0.79"
- Depth (D): 20 mm
- Thread Size (TS): M4
- Thread Depth (TD): 0.16"
- Thread Depth (TD): 4mm
- Diameter (Ø): 0.59"
- Diameter (Ø): 15 mm
- Static Load 1 (F1): 337lb
- Static Load 1 (F1): 1500N
- Static Load 2 (F2): 225lb
- Static Load 2 (F2): 1000N
- Unit Weight: 0.02 lb
- Unit Weight: 0.01 kg
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread
Catalog #: ISOTP20M6
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 0.79"
- Height (H): 20 mm
- Hex Width (W): 17 mm
- Hex Width (W): 17 mm
- Depth (D): 0.79"
- Depth (D): 20 mm
- Thread Size (TS): M6
- Thread Depth (TD): 0.24"
- Thread Depth (TD): 6mm
- Diameter (Ø): 0.59"
- Diameter (Ø): 15 mm
- Static Load 1 (F1): 337lb
- Static Load 1 (F1): 1500N
- Static Load 2 (F2): 225lb
- Static Load 2 (F2): 1000N
- Unit Weight: 0.03 lb
- Unit Weight: 0.01 kg
Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread
Catalog #: ISOTP25M5
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500
- Insulation Voltage: 1000;1500
- Height (H): 0.98"
- Height (H): 25 mm
- Hex Width (W): 19 mm
- Hex Width (W): 19 mm
- Depth (D): 0.79"
- Depth (D): 20 mm
- Thread Size (TS): M5
- Thread Depth (TD): 0.24"
- Thread Depth (TD): 6mm
- Diameter (Ø): 0.71"
- Diameter (Ø): 18 mm
- Static Load 1 (F1): 674lb
- Static Load 1 (F1): 3000N
- Static Load 2 (F2): 360lb
- Static Load 2 (F2): 1600N
- Unit Weight: 0.04 lb
- Unit Weight: 0.02 kg