Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH3375.jpg image

Two Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections

Catalog #: BD-80-100A

  • Max Current Rating, IEC: 100A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 20kA
  • Max Working Voltage, IEC (Ui): 500V
    • Line Side Number of Connections: 1
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 6
    • Load Side Compact Stranded Wire Size: (3) 1,5 - 4 mm²;(3) 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: (3) 0,75 – 4 mm²;(3) 1,5 – 6 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 1.97"
    • Height (H): 50 mm
    • Width (W): 2.52"
    • Width (W): 64 mm
    • Unit Weight: 0.24 lb
    • Unit Weight: 0.11 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH3375.jpg image

Two Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

Catalog #: BD-80-100AL

  • Max Current Rating, IEC: 100A
  • Short Term Withstand Current (Icw) 1s: 4.5kA
  • Peak Short Circuit Current (Ipk): 20kA
  • Max Working Voltage, IEC (Ui): 500V
    • Line Side Number of Connections: 2
    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
    • Load Side Number of Connections: 13
    • Load Side Compact Stranded Wire Size: (6) 1,5 - 4 mm²;(7) 2,5 - 6 mm²
    • Load Side Stranded Wire Size - Ferrule: (6) 0,75 – 4 mm²;(7) 1,5 – 6 mm²
    • Depth (D): 1.97"
    • Depth (D): 50 mm
    • Height (H): 1.97"
    • Height (H): 50 mm
    • Width (W): 5.12"
    • Width (W): 130 mm
    • Unit Weight: 0.46 lb
    • Unit Weight: 0.21 kg
    • Flammability Rating: UL® 94V-0
    • Complies With: IEC® 60947-7-1
PH41618.eps image

FleXbus Transformer Cover IP2X for 2 Conductors per Phase

Catalog #: FLEXCOVIP2XTWO

  • Material: Polyvinylchloride
  • Working Temperature: -40 to 284 °F
  • Working Temperature: -40 to 140 °C
  • Length (L): 26.38"
    • Length (L): 670 mm
    • Width (W): 9.05"
    • Width (W): 230 mm
    • Depth (D): 7.09"
    • Depth (D): 180 mm
    • Unit Weight: 1.85 lb
    • Unit Weight: 0.84 kg
PH41605.eps image

FleXbus Extender Type 2 Flat and Plain, 960 mm², 1280 mm², 1810 mm²

Catalog #: FLEXEXT1002

  • Material: Copper
  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
  • Unit Weight: 4.48 lb
  • Unit Weight: 2.03 kg
    PH41609.eps image

    FleXbus Extender Type 2 Flat and Plain, 220 mm², 360 mm², 545 mm²

    Catalog #: FLEXEXT50A2

    • Material: Copper
    • Conductor Size: 220 mm²;360 mm²;545 mm²
    • Unit Weight: 1.22 lb
    • Unit Weight: 0.55 kg
      PH41610.eps image

      FleXbus Extender Type 2 Flat and Plain, 640 mm²

      Catalog #: FLEXEXT50B2

      • Material: Copper
      • Conductor Size: 640 mm²
      • Unit Weight: 1.97 lb
      • Unit Weight: 0.89 kg
        PH40535.jpg image

        FleXbus Firestop Block FBB, 5.669", DIN 4102 (B2) Flammability Rating

        Catalog #: FLEXFIREBLOCK

        • Color: Red;Brown
        • Height (H): 19.68" Max
        • Height (H): 500 mm Max
        • Width (W): 17.72" Max
          • Width (W): 450 mm Max
          • A: 7.87"
          • A: 200 mm
          • B: 5.67"
          • B: 144 mm
          • C: 2.36"
          • C: 60 mm
          • Complies With: EN 13501-1;EN 1366-3
          • Density: 14.98 - 18.73 lb/ft³
          • Density: 240 - 300 kg/m³
          • Flammability Rating: DIN 4102 (B2)
          • Unit Weight: 1.22 lb
          • Unit Weight: 0.56 kg
        PH40535.jpg image

        FleXbus Firestop Block FBB, 5.118"

        Catalog #: FLEXFIREBLOCKUL

        • Color: Red;Brown
        • Height (H): 19.68" Max
        • Height (H): 500 mm Max
        • Width (W): 17.72" Max
          • Width (W): 450 mm Max
          • A: 7.87"
          • A: 200 mm
          • B: 5.12"
          • B: 130 mm
          • C: 2.36"
          • C: 60 mm
          • Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
          • Unit Weight: 1.22 lb
          • Unit Weight: 0.56 kg
        PH41626.eps image

        FleXbus HCBC Plate, 3.937" x 1.614"

        Catalog #: FLEXPLATE100

        • Material: Copper
        • Finish: Tinned
        • A: 4.53"
        • A: 115 mm
          • B: 2.48"
          • B: 63 mm
          • C: 1.77"
          • C: 45 mm
          • D: 2.01"
          • D: 51 mm
          • Thickness (T): 0.2"
          • Thickness (T): 5 mm
          • Conductor Size: 960 mm²;1280 mm²;1810 mm²
          • Unit Weight: 0.71 lb
          • Unit Weight: 0.32 kg
        PH41624.eps image

        FleXbus HCBC Plate, 1.969" x 1.26"

        Catalog #: FLEXPLATE50

        • Material: Copper
        • Finish: Tinned
        • A: 2.56"
        • A: 65 mm
          • B: 2.48"
          • B: 63 mm
          • C: 1.77"
          • C: 45 mm
          • D: 1.61"
          • D: 41 mm
          • Thickness (T): 0.2"
          • Thickness (T): 5 mm
          • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
          • Unit Weight: 0.35 lb
          • Unit Weight: 0.16 kg
        PH40539.jpg image

        FleXbus Scissor

        Catalog #: FLEXSCISSOR

        • Material: Steel
        • Length (L): 11.02"
        • Length (L): 280 mm
        • Width (W): 5.51"
          • Width (W): 140 mm
          • Unit Weight: 1.9 lb
          • Unit Weight: 0.86 kg
        PH41628.eps image

        FleXbus Support Kit on Edge 3 Poles, 3.937" x 6.654"

        Catalog #: FLEXSUPEDG100T

        • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
        • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
        • Dielectric Strength, UL: 1500;1500
        • Finish: Electrogalvanized
          • Flammability Rating: UL® 94V-0
          • Halogen Free Rating: IEC® 60754-1
          • Insulation Voltage: 1000;1500
          • Low Smoke Rating: ISO 5659-2
          • Material: Glass Fibre Reinforced Polyamide;Steel
          • Working Temperature: -40 to 266 °F
          • Working Temperature: -40 to 130 °C
          • A: 3.94"
          • A: 100 mm
          • Depth (D): 3.09"
          • Depth (D): 78.5 mm
          • Height (H): 6.91"
          • Height (H): 175.5 mm
          • Conductor Size: 960 mm²;1280 mm²;1810 mm²
          • Unit Weight: 3.35 lb
          • Unit Weight: 1.52 kg
          • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364