Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH40543.jpg image

FleXbus Phases Identification Kit

Catalog #: FLEXIDKIT

  • Material: Polyvinylchloride
  • Length: 32.81'
  • Length: 10 m
  • Width: 0.59"
    • Width: 15 mm
    • Thickness: 0.01"
    • Thickness: 0.18 mm
    • Working Temperature: 23 to 158 °F
    • Working Temperature: -5 to 70 °C
    • Ultimate Static Load: 8.99lb
    • Ultimate Static Load: 40N
    • Unit Weight: 0.34 lb
    • Unit Weight: 0.15 kg
PH41621.eps image

FleXbus IP55 Conductor Entry, Single Entry, 6.929" x 4.016" x 5.984"

Catalog #: FLEXCEIP55C1001

  • Material: Polyvinylchloride
  • Enclosure Rating: IP 55
  • Type: Single Entry
  • Working Temperature: -40 to 284 °F
    • Working Temperature: -40 to 140 °C
    • A: 6.93"
    • A: 176 mm
    • B: 4.02"
    • B: 102 mm
    • C: 5.98"
    • C: 152 mm
    • Conductor Size: 960 mm²;1280 mm²;1810 mm²
    • Torque (TQ): 1.84 ft·lbf
    • Torque (TQ): 2.5 N·m
    • Unit Weight: 1.54 lb
    • Unit Weight: 0.7 kg
PH41620.eps image

FleXbus IP55 Conductor Entry, Double Entry, 6.929" x 6.181" x 5.984"

Catalog #: FLEXCEIP55C1002

  • Material: Polyvinylchloride
  • Enclosure Rating: IP 55
  • Type: Double Entry
  • Working Temperature: -40 to 284 °F
    • Working Temperature: -40 to 140 °C
    • A: 6.93"
    • A: 176 mm
    • B: 6.18"
    • B: 157 mm
    • C: 5.98"
    • C: 152 mm
    • Conductor Size: 960 mm²;1280 mm²;1810 mm²
    • Torque (TQ): 1.84 ft·lbf
    • Torque (TQ): 2.5 N·m
    • Unit Weight: 2.2 lb
    • Unit Weight: 1 kg
PH41623.eps image

FleXbus IP55 Conductor Entry, Single Entry, 4.961" x 4.016" x 6.89"

Catalog #: FLEXCEIP55C501

  • Material: Polyvinylchloride
  • Enclosure Rating: IP 55
  • Type: Single Entry
  • Working Temperature: -40 to 284 °F
    • Working Temperature: -40 to 140 °C
    • A: 4.96"
    • A: 126 mm
    • B: 4.02"
    • B: 102 mm
    • C: 6.89"
    • C: 175 mm
    • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
    • Torque (TQ): 1.84 ft·lbf
    • Torque (TQ): 2.5 N·m
    • Unit Weight: 1.32 lb
    • Unit Weight: 0.6 kg
PH41622.eps image

FleXbus IP55 Conductor Entry, Double Entry, 4.961" x 6.181" x 6.89"

Catalog #: FLEXCEIP55C502

  • Material: Polyvinylchloride
  • Enclosure Rating: IP 55
  • Type: Double Entry
  • Working Temperature: -40 to 284 °F
    • Working Temperature: -40 to 140 °C
    • A: 4.96"
    • A: 126 mm
    • B: 6.18"
    • B: 157 mm
    • C: 6.89"
    • C: 175 mm
    • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
    • Torque (TQ): 1.84 ft·lbf
    • Torque (TQ): 2.5 N·m
    • Unit Weight: 1.76 lb
    • Unit Weight: 0.8 kg
PH41705.eps image

Kit de actualización IP66 nVent ERIFLEX FleXbus, 105 mm Max dia, 0.05 kg

Catalog #: FLEXCEIP66C100

  • Forming Temperature: 275 °F Min
  • Forming Temperature: 135 °C Min
  • Shrink Ratio: 4:1
  • Working Temperature: -67 to 266 °F
    • Working Temperature: -55 to 130 °C
    • Diameter: 4.13" Max
    • Diameter: 105 mm Max
    • Height: 3.94"
    • Height: 10 cm
    • Unit Weight: 0.11 lb
    • Unit Weight: 0.05 kg
PH41704.eps image

Kit de actualización IP66 nVent ERIFLEX FleXbus, 70 mm Max dia, 0.04 kg

Catalog #: FLEXCEIP66C50

  • Forming Temperature: 275 °F Min
  • Forming Temperature: 135 °C Min
  • Shrink Ratio: 4:1
  • Working Temperature: -67 to 266 °F
    • Working Temperature: -55 to 130 °C
    • Diameter: 2.76" Max
    • Diameter: 70 mm Max
    • Height: 3.94"
    • Height: 10 cm
    • Unit Weight: 0.09 lb
    • Unit Weight: 0.04 kg