HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 267–273 mm OD, 10" Pipe, 250 DN, M16, M20 Rod
Hover to magnify image or click to enlarge
HD NI Heavy Duty Pipe Clamp, Fire/Sprinkler, EG, 267–273 mm OD, 10" Pipe, 250 DN, M16, M20 Rod
Catalog#: HDN273
Details
Application images
Resources
Features
- Fillet welded connector nut has flats to accommodate spanners
- Flared steel band also suitable for plastic pipe
- Easy open flange for pipe sizes up to and including 4"
Specifications
PRODUCT ATTRIBUTES
Case Study
Catalog
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.