Varistar CP 19" Panel/Slide Mount, RAL 9005, 47 U, 2200H
Varistar CP 19" Panel/Slide Mount, RAL 9005, 47 U, 2200H
Catalog#: 24630-014
Slide mout with adjustable increments. Assembly in 600 mm wide cabinets directly on the frame. At 800 mm width adapter bracket for reduced width is neccessary, for partial-height mounting depth members are necessary.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- 19" panel/slide mount with U indicator
- Depth-adjustable in 25 mm increments
- In accordance with IEC 60297‐1 (DIN 41 494, Part 1)
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" panel/slide mounts, right side, St, 1.75 mm, finish RAL 9005, U indicator | 2 | |
2 | 19" panel/slide mounts, left side, St, 1.75 mm, finish RAL 9005, U indicator | 2 | |
3 | Assembly kit, incl. GND/earthing | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.