MultipacPRO Telescopic Slide Rail Assembly Kit
Hover to magnify image or click to enlarge
MultipacPRO Telescopic Slide Rail Assembly Kit
Assembly kit for mounting the MultipacPRO chassis in different cabinets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Assembly kit and adaptor bracket suitable for mounting the MultipacPRO chassis in Varistar, Eurorack and Minirack cabinets
- Mounting of telescopic slide: The 19" multipac chassis can be mounted on universal telescopic slides (1 U and 2 U) using the assembly kit
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.