FrostGuard-ECO Electronic Thermostat
Hover to magnify image or click to enlarge
FrostGuard-ECO Electronic Thermostat
nVent RAYCHEM FrostGuard-ECO is an electronic line sensing or ambient thermostat for FrostGuard self-regulating heating cable kits in pipe freeze protection applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Energy saving: line-sensing or ambient electronic control thermostat
- Adjustable: –0 °C to +10 °C
- Simple and fast to install: no need for a qualified electrician, just plug into the electrical wall socket and position the temperature sensor
- Easy to use: LEDs indicate when cables are energized or when temperature sensor is defective
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Width | 2.75 in |
Depth | 3.54 in |
Height | 3.93 in |
Current Rating | 10 A |
Width | 70 mm |
Depth | 90 mm |
Height | 100 mm |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.