To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio by phasing out A50. We will be phasing out the A50 range as of September 9, 2024.
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
• The A48 to substitute the A50.
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
Product | Ranges to be phased out | Substituted by |
Non-Metallic Fiberglass Enclosures | A50 | A48 |
When and how will A50 be phased out?
The A50 ranges will be phased out for all markets as follows:
Bulletin
Action A50 in phase-out Last time order date A50 obsolete | Deadline September 9, 2024 November 22, 2024 December 30, 2024 |
Please note:
• Products will be delivered after phasing out deadline only if stock remains available.
• Ongoing projects for customized A50 products will be reviewed with customers to assess and define the transition timeline and conditions.
• nVent HOFFMAN will support projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
What does nVent HOFFMAN’s A48 product portfolio offer?
The A48 has 32 SKUs with universal type ratings such as Type 4, 4X, 12, 13and IP66 and can be configured to meet customer’s modification needs. Our customers gain faster, reliable access to trusted, high-quality products, as well as localized support and services from qualified providers.
Easy to do business with. nVent HOFFMAN offers a unique range of sizes and material options for the A48. All nVent HOFFMAN products are manufactured to the highest standards, and backed by service and sales support around the world. We also are committed to continuous innovation, always seeking new and better solutions to simplify the lives of our customers.
A48 offering. Our customers can now choose from a wide variety of accessories to fit their needs. They also can count on fast, on-time deliveries from local and regional warehouses.
Full range of protection solutions. Our product platform covers the comprehensive range of protection needs making design, sourcing and assembly easier than ever.
Digitalization. For faster design and simplified ordering, customers can access online configurators, drawings in any native format, product data sheets, installation instructions (also animated), 2D and 3D libraries for EPLAN, white papers, and software for thermal management.
Which specific enclosures will be phased-out? And what are the recommended substitutes?
(Phased-Out Product Line(s)) | Phased-out family (A50) | Substituted by (A48) |
(Phased-Out Product Line(s)) Solid Cover, Quick Release Latch | A1066JFGQRR A1287JFGQRR A14107JFGQRR A16128JFGQRR A18149JFGQRR A645JFGQRR A845JFGQRR A865JFGQRR | A1086CHQRFG A12106CHQRFG A14128CHQRFG A16148CHQRFG A181610CHQRFG A201610CHQRFG A664CHQRFG A864CHQRFG |
Solid Cover, Screws | A1066JFGR A1287JFGR A14107JFGR A16128JFGR A18149JFGR A645JFGR A845JFGR A865JFGR | A1086CHSCFG A12106CHSCFG A14128CHSCFG A16148CHSCFG A181610CHSCFG A201610CHSCFG A664CHSCFG A864CHSCFG |
Window Cover, Quick Release Lock | A1066JFGQRPWR A1287JFGQRPWR A14107JFGQRPWR A16128JFGQRPWR A18149JFGQRPWR A865JFGQRPWR | A1086CHQRFGW A12106CHQRFGW A14128CHQRFGW A16148CHQRFGW A181610CHQRFGW A201610CHQRFGW A664CHQRFGW A864CHQRFGW |
Window Cover, Screws | Not Available | A1086CHSCFGW A12106CHSCFGW A14128CHSCFGW A16148CHSCFGW A181610CHSCFGW A201610CHSCFGW A664CHSCFGW A864CHSCFGW |
As of:
• Date December 30, 2024, for OBS Bulletin A50:
nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the A50 ranges, or feature them as available products online or in other media. nVent HOFFMAN will not manufacture accessories and replacement parts beyond those included in the last order date.
Are there dimension, design or other differences between the products being phased out and their substitutes? (examples)
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
OBS Product vs Sub Product (some examples below)
NEMA Type
OLD | NEW |
Type 3, 3R, 4, 4X, 12, 13 | Type 4, 4X, 12, 13 |
IP Rating
OLD | NEW |
IEC 60529, IP66 | IEC 60529, IP66 |
Material
OLD | NEW |
Body: Fiberglass | Body: Fiberglass |
Finish
OLD | NEW |
Light Gray - RAL7035 | Light Gray - RAL7035 |
FAQs
Accessories and Replacements (examples)
Standard and Customized enclosures (examples)
Others (examples)
A50 to A48 Substitutes table
Find here a link to every single product involved in this project at nVent Hoffman.
A50 Catalog Nbr | Height | Width | Depth | Thickness | Cover Style | Latch Style | A48 Substitute | Height | Width | Depth | Thickness | Cover Style | Latch Style |
10 in | 6 in | 6 in | 0.12 in | Window Cover | Quick Release | 10 in | 8 in | 6 in | 0.15 in | Window Cover | Quick Release | ||
10 in | 6 in | 6 in | 0.12 in | Solid Cover | Quick Release | 10 in | 8 in | 6 in | 0.15 in | Solid Cover | Quick Release | ||
10 in | 6 in | 6 in | 0.12 in | Solid Cover | Screws | 10 in | 8 in | 6 in | 0.15 in | Solid Cover | Solid Screw | ||
12 in | 8 in | 7 in | 0.12 in | Window Cover | Quick Release | 12 in | 10 in | 6 in | 0.16 in | Window Cover | Quick Release | ||
12 in | 8 in | 7 in | 0.12 in | Solid Cover | Quick Release | 12 in | 10 in | 6 in | 0.15 in | Solid Cover | Quick Release | ||
12 in | 8 in | 7 in | 0.12 in | Solid Cover | Screws | 12 in | 10 in | 6 in | 0.16 in | Solid Cover | Solid Screw | ||
14 in | 10 in | 7 in | 0.12 in | Window Cover | Quick Release | 14 in | 12 in | 8 in | 0.16 in | Window Cover | Quick Release | ||
14 in | 10 in | 7 in | 0.12 in | Solid Cover | Quick Release | 14 in | 12 in | 8 in | 0.16 in | Solid Cover | Quick Release | ||
14 in | 10 in | 7 in | 0.12 in | Solid Cover | Screws | 14 in | 12 in | 8 in | 0.16 in | Solid Cover | Solid Screw Cover | ||
16 in | 12 in | 8 in | 0.12 in | Window Cover | Quick Release | 16 in | 14 in | 8 in | 0.12 in | Window Cover | Quick Release | ||
16 in | 12 in | 8 in | 0.12 in | Solid Cover | Quick Release | 16 in | 14 in | 8 in | 0.16 in | Solid Cover | Quick Release | ||
16 in | 12 in | 8 in | 0.15 in | Solid Cover | Screws | 16 in | 14 in | 8 in | 0.12 in | Solid Cover | Solid Screw Cover | ||
18 in | 14 in | 9 in | 0.15 in | Window Cover | Quick Release | 18 in | 16 in | 10 in | 0.12 in | Window Cover | Quick Release | ||
18 in | 14 in | 9 in | 0.15 in | Solid Cover | Quick Release | 18 in | 16 in | 10 in | 0.12 in | Solid Cover | Quick Release | ||
18 in | 14 in | 9 in | 0.15 in | Solid Cover | Screws | 18 in | 16 in | 10 in | 0.12 in | Solid Cover | Solid Screw Cover | ||
6 in | 4 in | 5 in | 0.15 in | Solid Cover | Quick Release | 6 in | 6 in | 4 in | 0.14 in | Solid Cover | Quick Release | ||
6 in | 4 in | 5 in | 0.15 in | Solid Cover | Screws | 6 in | 6 in | 4 in | 0.14 in | Solid Cover | Solid Screw Cover | ||
8 in | 4 in | 5 in | 0.15 in | Solid Cover | Quick Release | 8 in | 6 in | 4 in | 0.14 in | Solid Cover | Quick Release | ||
8 in | 4 in | 5 in | 0.15 in | Solid Cover | Screws | 8 in | 6 in | 4 in | 0.14 in | Solid Cover | Solid Screw Cover | ||
8 in | 6 in | 5 in | 0.15 in | Window Cover | Quick Release | 8 in | 6 in | 4 in | 0.14 in | Window Cover | Quick Release | ||
8 in | 6 in | 5 in | 0.15 in | Solid Cover | Quick Release | 8 in | 6 in | 4 in | 0.14 in | Solid Cover | Quick Release | ||
8 in | 6 in | 5 in | 0.15 in | Solid Cover | Screws | 8 in | 6 in | 4 in | 0.14 in | Solid Cover | Solid Screw Cover |