GL66 TO BE PHASED OUT
To make it easier and more convenient for customers to identify and select the protection solutions they need, we are streamlining our portfolio to modular floor standing enclosures, wall mounted enclosures and terminal boxes. We will be phasing out the GL66 enclosure ranges as of:
The highly recommended substitutes for each of these ranges in our global product portfolio are as follows:
- The MAS-MAD wall-mounted enclosures to substitute the GL66 range
During the interim transition period, we will work closely with customers to provide support. Below you will find more details.
PRODUCT | RANGES TO BE PHASED OUT | SUBSTITUTED BY |
---|---|---|
Wall-Mount Enclosures | Mild Steel, GL66 | Mild Steel, MAS-MAD |
WHEN AND HOW WILL GL66 BE PHASED OUT?
The Fusion G7 range will be phased out for all markets as follows:
Action | Deadline |
---|---|
No more quotes or SPAs | Jun 1, 2022 |
Stop taking orders | July 1, 2022 |
Halt production for most customers | September 1, 2022 |
Turn GL66 production line completely off | December 1, 2022 |
Please note:
- Products will be delivered after phasing out deadline only if stock remains available.
- Ongoing projects for customized GL66 products will be reviewed with customers to assess and define the transition timeline and conditions.
- nVent Hoffman will support for projects with high complexity by assigning dedicated engineering resources. For further details, please contact your Sales Representative.
WHICH SPECIFIC ENCLOSURES WILL BE PHASED OUT? AND WHAT ARE THE RECOMMENDED SUBSTITUTES?
GL66 Wall-Mount Enclosures | GL66 Product | Substituted by |
---|---|---|
Mild steel wall-mount enclosures, single door | GxxxG | MAS |
Mild steel wall-mount enclosures, double door | GxxxG | MAD |
Please download our GL66 to IEC cross-reference.
As of December 1, 2022, nVent HOFFMAN will no longer maintain stock of accessories and replacement parts for the GL66 range or feature them as available products online or in other media. However, nVent HOFFMAN will manufacture these accessories and replacement parts upon request.
ARE THERE DIMENSION, DESIGN OR OTHER DIFFERENCES BETWEEN THE PRODUCTS BEING PHASED OUT AND THEIR SUBSTITUTES?
Yes, there are slight differences between some of the models and their substitutes. The main differences are listed below.
Wall-Mount Enclosures
GL66 versus MAS (single door) and MAD (double door) in mild steel
Enclosure Fixation
GL66 | MAS-MAD (Mild Steel) |
---|---|
Mild Steel | Mild Steel |
Wall Fixation: 19 mm from the top/bottom 19 mm from the side | Wall Fixation: 20 mm from the top/bottom 20 mm from the side |
Mounting Plate Dimensions
GL66 | MAS-MAD (Mild Steel) |
---|---|
Useful height: Nominal height – 45 mm | Useful height: Nominal height – 30 mm |
Useful width: Nominal width – 45 mm | Useful width: Nominal width – 50 mm |
Locking System
GL66 | MAS-MAD |
---|---|
Mild Steel: Plastic | Mild Steel: Metallic |
Gland Plates
GL66 | MAS-MAD (Mild Steel) |
---|---|
Mild Steel Included in enclosures with depth as from 210 mm | Mild Steel Included in all the enclosures |
Finish
GL66 | MAS-MAD (Mild Steel) |
---|---|
Mild Steel RAL7035 powder coated | Mild Steel RAL7035 powder coated |
FAQs
Accessories and Replacements
Question
How do I order an accessory or replacement part for the current GL66 range?
Answer
If you know the item number, you can proceed to order as usual. If you do not know the item number, please contact your nearest nVent HOFFMAN sales representative.
Standard and Customized enclosures
Question
Does nVent HOFFMAN guarantee that I will be able to order standard GL66 enclosures until July 1, 2022?
Can I order customized solutions for the ranges that are substituting GL66?
Answer
Although GL66 stock will be reduced gradually before discontinuing GL66 on December 1, 2022, nVent HOFFMAN will continue to manufacture enclosures until the last manufacturing date.
Yes, nVent HOFFMAN will continue offering customized enclosures to meet the unique requirements of each individual customer, including special dimensions, custom colors, transparent windows, ventilation louvers, welded studs, increased corrosion resistance, holes, threading, and more.
Others
Question
Do the substitute ranges of enclosures give the same protection ratings as GL66 enclosures?
Who can I contact for more information?
Answer
Yes, the substitute enclosures achieve the same IP rating according to IEC 60529, and the same NEMA TYPE rating.
Do not hesitate to contact your nearest nVent HOFFMAN sales representative, should you have any questions or comments.