Skip to main content

Please Select Your Country/Language Preferences

Low-Profile, Two-Door Disconnect Enclosure, Type 12; A26; Disconnect; wall-mount; wall mount; wallmount; A48X2E7810; A48X2E7812; A48X2E7818; A48X2E7824; A60X2E7808; A60X2E7810; A60X2E7818; A60X2E7824; photo rendering; CAD rendering Hover to magnify image or click to enlarge

Low-Profile One- to Five-Door Disconnect Enclosure Type 12

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

Read more Read less

Industry Standards

UL 508A Listed; Type 12; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997

NEMA/EEMAC Type 12

IEC 60529, IP55

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.