QLine D Enclosure Type 4X
Hover to magnify image or click to enlarge
QLine D Enclosure Type 4X
QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.
Industry Standards
UL 508A Listed; Type 4, 4X, 6, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 6, 12, 13; File No. E61997
Enclosure flammability evaluated per UL 508A
Polycarbonate Enclosure
NEMA/EEMAC Type 4, 4X, 6, 12, 13
CSA File No. 42186: Type 4, 4X, 6, 12, 13
IEC 60529, IP67
ABS Enclosure
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Body is impact-resistant polycarbonate for PCD series and ABS for ABD series
- Opaque and clear covers are impact-resistant polycarbonate for PCD series and ABS for ABD series
- Polycarbonate material is easily punched, drilled, filed or sawed
- Straight side walls permit ganging of multiple enclosures
- Cross-point captivated cover screws are stainless steel
- Mounting holes molded directly adjacent to cover screws
- Cover screws protected by removable caps that are aesthetic and provide tamper resistance
- Molded internal pads for mounting optional panels, rails and other components
- Panel mounting feature on both body and cover
- Seamless foam-in-place gasket assures water-tight and dust-tight seal
- Screws provided for mounting optional panel
- Material is halogen free
Specifications
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth Gloss |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.