nVent ERICO Compression Crimp Connector (Figure 6-Crimps)
nVent ERICO Compression Crimp connector – Figure 6-crimp is part of the nVent ERICO Compression Grounding Connectors line. Figure 6-crimps are used to join two grounding conductors together, grounding conductor to ground rod in a grounding system with a compression tool. The Figure 6-crimps are made of high strength conductive copper. This ensures a low resistance connection that eliminates the effects of corrosion resulting in longevity of the connection. Designed with range taking abilities, the Figure 6-crimps are compatible with many other conductors and GRs. To prevent oxidation, the inner surface of the Figure 6-crimps are prefilled with oxide inhibitor that forms an air-tight seal around the conductors once the connection has been completed. This makes the Figure 6-crimp connector suitable for a wide selection of applications. The Figure 6-crimp is marked with metric and imperial sizes and can be installed in all weather conditions.
Features
- Compatible for a wide range of conductors and GR due to the nature of the Figure 6-crimp’s design
- Dies are interchangeable with tools from nVent and other manufactures
- The Figure 6-crimp connector is designed to be versatile for many different job site applications and conductor configurations
- Quick and easy installation due to repeatable connections that can be made in a matter of minutes
- The applied oxide inhibitor contains flecks of copper providing improved pull-out strength and reduced operating temperatures for copper terminations
- Installation dies leave an embossment on the finished connection for positive inspection
- Tested in accordance with UL 467 and CSA certification
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.