C14 Two-Piece Weldable Coupler, 32 mm, #10
Hover to magnify image or click to enlarge
C14 Two-Piece Weldable Coupler, 32 mm, #10
Catalog#: EL32C14N
nVent LENTON C14 Two-Piece Weldable Couplers provide a quick and easy solution for connecting reinforcing steel bar (rebar) perpendicular to structural steel sections or plates. The coupler is internally taper threaded on one end with the other end or exterior surface prepared for welding. The C14 Two-Piece weldable coupler materials have been optimized to facilitate simple welding processes. Typically, the coupler and mating steel sections will not require pre- or post-heating to aid in the welding process.
Details
Application images
Resources
Features
- Machined from weldable grades of steel
- J-groove chamfer reduces required weld area
- Easy to weld
Specifications
PRODUCT ATTRIBUTES
Technical Handbook
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.