PX NI HD Pipe Clamp w/Ext. Thread, S316, 87–92 mm OD, 1/2" Thread, 31 mm
Hover to magnify image or click to enlarge
PX NI HD Pipe Clamp w/Ext. Thread, S316, 87–92 mm OD, 1/2" Thread, 31 mm
Catalog#: PXN092S6
Details
Resources
Features
- Includes male/female combination nut
- Heavy duty
Specifications
PRODUCT ATTRIBUTES
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.