To help ensure the availability and operation of safety systems after an earthquake event, many building and industry codes now include requirements for the design and installation of seismic sway bracing for non-structural components, such as fire sprinkler, mechanical, electrical and plumbing systems. The innovative line of nVent CADDY Bracing Systems was developed to help keep fire sprinkler systems intact after a seismic event and to minimize water damage resulting from leaks or ruptures.
nVent CADDY Bracing Systems provide contractors with high-quality, engineered solutions, which include rigid bracing, cable bracing and rod stiffeners.
Features
- Quick and easy installation
- Lower total installed cost
- Meets requirements of NFPA® 13
- cULus® Listed
- FM® Approved
- OSHPD® Pre-Approved
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Products | 33 results (75 items)
Pipe Rod Stiffener
Seismic protection device that secures pipe to stiffen threaded rod against seismic induced vertical uplift.
Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.
Branch Line Restraint Pipe Attachment
Ideal for restraining 1" (25 mm) through 2" (50 mm) branch lines using threaded rods.
Cable Spool
Spool of pre-stretched color coated restraint cable for seismic bracing.
Bar Joist Attachment
Low profile (50.8 mm) seismic adaptors that connect seismic braces to bar joists or I-Beams with flanges 6.4 - 12.7 mm thick.
Strut Rod Stiffener
Secures strut channel to multiple sizes of threaded rod for stiffening.
Multi-Size Manual Swaging Tool
Hand swaging tool used to swage oval sleeve lock onto multiple sizes of cable bracing.
Universal Sway Brace
The nVent CADDY Universal Sway Brace is an easy, slip-on seismic sway brace for suspended pipes.
Steel Flange Adapter
Adapter used to fasten a seismic brace to a steel flange.
Branch Line Restraint Structure Attachment to Steel
Fastens threaded rod restraint to a steel structure.
Standard Universal Sway Brace
Seismic sway brace used for both lateral and longitudinal braing of single pipes.
Branch Line Restraint Structure Attachment to Wood/Concrete
Fastens threaded rod restraint to a wood or concrete structure.