RackChiller RDHX PRO Door Filter, 600W
Hover to magnify image or click to enlarge
RackChiller RDHX PRO Door Filter, 600W
Catalog#: 24630-200
The door filter is retrofitted onto the RDHX PRO in order to extend the device with air filtering of incoming warm air. The filter is washable / cleanable with clean water or compressed air.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Upgrades the cooler with a ply air filter for installation at rack internal side of heat exchanger
- Filter class G2 EN779:2012 (Corresponds to MERV 4)
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Ply Filter with Brackets | 1 | |
2 | Installation Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.