Products | 205 results (884 items)
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
ACS-30 User Interface Terminal
A user interface terminal for use in the ACS-30 control and monitoring system for commercial heat tracing applications.
GM-CW Constant Wattage Heating Cable
For roof and gutter de-icing, constant wattage heating cable.
MI Series CuNi HDC/HDF Heating Cable
For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
TM20EX Mechanical Thermostat
Mechanical thermostat for surface sensing temperature control including temperature limiter. Suitable for hazardous areas.
Pipe Entry Gland for ETL
A range of pipe glands used for in-pipe pipe freeze protection applications.
Conduit System for Parallel Heating Cables
Conduit system for additional mechanical protection. Suitable for hazardous areas.
NGC-30 Series, Controller Board
A card rack module, for temperature input, alarms and switching.
Protective Grommet
A range of silicone protective grommets.
IceStop Rake Downspout Hanger Bracket
For mechanical support and protection of IceStop trace heating cables in roof and gutter de-icing applications.