Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 7 results (147 items)
MI Series Alloy 825 XMI-A HAx Heating Cable
Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
MI Series SS321 HSQ Heating Cable
For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
MI Series CuNi HDC/HDF Heating Cable
For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
GEHU Configured MI Heating Unit
Factory terminated mineral insulated (MI) heating units for many applications including those requiring high power output/exposure temperatures. Long life expectancy. Suitable for hazardous areas.
MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.