nVent CADDY Macrofix Plus LF Low-Friction, 32 mm OD, 1" Pipe, 25 DN, 32 mm Plastic Pipe
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Plus LF Low-Friction, 32 mm OD, 1" Pipe, 25 DN, 32 mm Plastic Pipe
Catalog#: MPL032
Details
Application images
Resources
CAD
Video
Features
- Includes easy closing mechanism
- Age resistant lining designed specifically for plastic pipe applications
- Low-friction properties allow for expansion, contraction and easy sliding of pipe
- Conforms with Manufacturers Standardization Society (MSS) SP-58 (Type 12)
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
Specifications
PRODUCT ATTRIBUTES
Case Study
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.