Scharnieren, HHI-A
Hover to magnify image or click to enlarge
Scharnieren, HHI-A
Het deksel kan snel worden geopend, en het risico dat het loskomt wordt vermeden als er scharnieren worden gebruikt op de aluminium klemmenkasten.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: Bij gebruik van deze accessoire kan het deksel scharnieren. 150° Openingshoek. Machinale bewerking is noodzakelijk.
- Materiaal: Aluminium.
- For box: HHI02: HALP080806GE tot HALP082506GE. HHI03: HALP121208GE tot HALP236011GE.
- Verpakkingseenheid: Set van 2 scharnieren in HHI02 en 3 scharnieren in HHI03. Inclusief montagemateriaal.
- The cover on terminal boxes can be opened quickly while maintaining contact
- Maintenance operations can be performed easily without the risk of loosing the aluminum terminal box's cover
- Terminal boxes require machining before the hinges can be mounted
Specificaties
Materiaal | Aluminium |
Finish | Mill |
Kleur | n/a |
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.