Universele stroomrailsteun, WO60
Hover to magnify image or click to enlarge
Universele stroomrailsteun, WO60
Stroomrailsteun waarmee een veilig en eenvoudig te gebruiken systeem kan worden gecreëerd met een afstand van 60 mm tussen stroomrailsystemen.
Industrienormen
GL
DNV-GL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Voordelen
Bronnen
Kenmerken
- Omschrijving: Universele stroomrailsteun, 3/4-polig met interne schroefgaten, geleverd zonder eindkap.
- Nominale spanning: 690 V.
- Nominale frequentie: 50/60 Hz.
- Nominale isolatie frequentie Ui: 1000 V.
- Nominale stootspanning Uimp: 8 kV.
- Goedkeuringen: GL, DNV GL.
- Rated frequency: 50/60 Hz
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 8 kV
Specificaties
Installatiehandleiding / instructieblad
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.