nVent CADDY Macrofix Plus Kombi with Combination Nut, M8, M10, 1/2" Rod, 44–49 mm OD
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Plus Kombi with Combination Nut, M8, M10, 1/2" Rod, 44–49 mm OD
Catalog#: MPK049
Details
Resources
Features
- Includes easy closing mechanism
- Age-resistant lining
- Category II noise reduction according to DIN EN ISO 3822-1
- Compliant for sound insulation design according to DIN 4109
- Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
Specifications
PRODUCT ATTRIBUTES
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.