Skip to main content

Please Select Your Country/Language Preferences

RDHX PRO Accessory Hover to magnify image or click to enlarge

RackChiller RDHX PRO Hose Kit with Valve and Sensors

Catalog#: 24630-193
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Flexible Hose, 2.4m, EPDM with Tube Reinforcement, Max. Operating Pressure 5 bar, Inner Diameter 1", 1" BSPP Flat Seal Swivel at Both Ends 1
2 Valve with electric drive assembled 1
3 Sensor water pressure and temperature, assembled with stainles steel pipe, BSPP 1 1/4 " flat seal 1
4 Sensor water flow and temperature, assembled with stainles steel pipe, BSPP 1 1/4 " flat seal 1
5 Plumbing adapters 1
6 Installation Instructions 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us