GM-CW Constant Wattage Heating Cable
Hover to magnify image or click to enlarge
GM-CW Constant Wattage Heating Cable
nVent RAYCHEM IceStop GM-CW constant wattage trace heating cables provide roof and gutter de-icing, suitable for all standard materials of gutters and drainpipes. Available as 230 V or 400 VAC, in kits of varying pre-terminated lengths, each with 30 W/m nominal power output.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design, with 230 V or 400 V options: GM-2CW or GM-4CW respectively
- Easy to install, pre-terminated lengths: 10-215 m, each with 5 m power cable
- Safe and efficient in operation by using advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Outer Diameter | 0.27 in |
Min Bending Radius | 1.62 in |
Cold Lead Length | 5 m |
Outer Diameter | 6.9 mm |
Cold Lead Length | 16.4 ft |
Min Installation Temperature | 23 °F |
Min Bending Radius | 42 mm |
Max Continuous Exposure Temperature, Power Off | 80 °C |
Max Continuous Exposure Temperature, Power Off | 175 °F |
Min Installation Temperature | -5 °C |
Color | Black |
Heating Cable Technology | Constant Wattage |
Ground Path Type | Ground Wires |
Outer Jacket Material | LSZH |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.