Filter by
Filter applied:
0
Clear filters
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
FleXbus Shear
Catalog #: FLEXSHEAR
- Material: Steel
- Unit Weight: 0.71 lb
- Unit Weight: 0.32 kg
FleXbus Support Kit on Edge 3 Poles, Neutral, 3.937" x 6.909"
Catalog #: FLEXSUPEDG100TN
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.94"
- A: 100 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 6.91"
- Height (H): 175.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.41 lb
- Unit Weight: 2 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Support Kit on Edge 3 Poles, Neutral, 3.445" x 4.862"
Catalog #: FLEXSUPEDG50TN
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.44"
- A: 87.5 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.86"
- Height (H): 123.5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 2.92 lb
- Unit Weight: 1.33 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
Power Terminal, Lug-to-Lug, 800 A
Catalog #: SBLL-800
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 1250A
- Max Current Rating, UL/CSA: 800A
- Short Term Withstand Current (Icw) 1s: 57.6kA
- Peak Short Circuit Current (Ipk): 75kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 4
- Stud Connection Conductor Width: (2) 20 – 40 mm;(1) 50 – 80 mm
- Stud Connection Compact Stranded Wire Size: (2) 25 – 300 mm²
- Stud Connection Wire Size: (2) #4 - 500 kcmil
- Depth (D): 2.95"
- Depth (D): 75 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 4.53"
- Width (W): 115 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 1.54 lb
- Unit Weight: 0.7 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Lug-to-Tunnel, 500 A
Catalog #: SBLT-500
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 750A
- Max Current Rating, UL/CSA: 500A
- Short Term Withstand Current (Icw) 1s: 28.8kA
- Peak Short Circuit Current (Ipk): 52kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 1
- Stud Connection Conductor Width: 20 – 50 mm IEC®;20 – 40 mm UL®
- Stud Connection Compact Stranded Wire Size: 95 – 400 mm²
- Stud Connection Wire Size: #6 - 700 kcmil
- Number of Tunnel Connections: 2
- Tunnel Connection Compact Stranded Wire Size: (2) 16 – 120 mm²
- Tunnel Connection Wire Size - Ferrule: (2) 16 – 120 mm²
- Tunnel Connection Wire Size: (2) #6 – 250 kcmil
- Depth (D): 2.6"
- Depth (D): 66 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 3.35"
- Width (W): 85.1 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 1.34 lb
- Unit Weight: 0.61 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Tunnel-to-Tunnel, 500 A
Catalog #: SBTT-500
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 750A
- Max Current Rating, UL/CSA: 500A
- Short Term Withstand Current (Icw) 1s: 28.8kA
- Peak Short Circuit Current (Ipk): 52kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Tunnel Connections: 4
- Tunnel Connection Compact Stranded Wire Size: (4) 16 – 120 mm²
- Tunnel Connection Wire Size - Ferrule: (4) 16 – 120 mm²
- Tunnel Connection Wire Size: (4) #6 – 250 kcmil
- Depth (D): 2.6"
- Depth (D): 66 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 3.35"
- Width (W): 85.1 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 1.32 lb
- Unit Weight: 0.6 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Four Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections
Catalog #: TD-100-125A
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 125A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 30kA
- Max Working Voltage, IEC (Ui): 690V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 35 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
- Load Side Number of Connections: 6
- Load Side Compact Stranded Wire Size: (5) 2,5 - 6 mm²;(1) 10 - 25 mm²
- Load Side Stranded Wire Size - Ferrule: (5) 1,5 – 6 mm²;(1) 6 – 16 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 4.29"
- Width (W): 109 mm
- Unit Weight: 0.73 lb
- Unit Weight: 0.33 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distribution Block, 100/125 A, 1 Line Side & 10 Load Side Connections
Catalog #: TD-100-125AL
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 125A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 30kA
- Max Working Voltage, IEC (Ui): 690V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 35 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
- Load Side Number of Connections: 10
- Load Side Compact Stranded Wire Size: (7) 2,5 - 6 mm²;(3) 10 - 25 mm²
- Load Side Stranded Wire Size - Ferrule: (7) 1,5 – 6 mm²;(3) 6 – 16 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 5.79"
- Width (W): 147 mm
- Unit Weight: 0.97 lb
- Unit Weight: 0.44 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections
Catalog #: TD-100-125ALL
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 125A
- Short Term Withstand Current (Icw) 1s: 4.5kA
- Peak Short Circuit Current (Ipk): 21kA
- Max Working Voltage, IEC (Ui): 690V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 35 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
- Load Side Number of Connections: 14
- Load Side Compact Stranded Wire Size: (11) 2,5 - 6 mm²;(1) 10 - 25 mm²;(2) 10 - 35 mm²
- Load Side Stranded Wire Size - Ferrule: (11) 1,5 – 6 mm²;(1) 6 – 16 mm²;(2) 10 – 25 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 7.17"
- Width (W): 182 mm
- Unit Weight: 1.21 lb
- Unit Weight: 0.55 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, 400 A
Catalog #: TR-400A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 34kA
- Short Term Withstand Current (Icw) 1s: 28kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 8
- Hole Size (HS): 0.39"
- Hole Size (HS): 10 mm
- Thread Size (TS): M6
- Depth (D): 5.51"
- Depth (D): 140 mm
- Height (H): 9.45"
- Height (H): 240 mm
- Width (W): 11.81"
- Width (W): 300 mm
- Unit Weight: 6.24 lb
- Unit Weight: 2.83 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper
Catalog #: FLEXALURAILCUT
- Material: Aluminum;Steel
- Length: 3.3'
- Length: 1 m
- Depth: 5.6"
- Depth: 142 mm
- Height: 6.3"
- Height: 160 mm
- Unit Weight: 28.66 lb
- Unit Weight: 13 kg
FleXbus Foam Barrier Dispenser FFBD
Catalog #: FLEXFOAMDISPENS
- Unit Weight: 2.87 lb
- Unit Weight: 1.3 kg