Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH41630.eps image

                  FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"

                  Catalog #: FLEXSUPFLA100T

                  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
                  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                  • Dielectric Strength, UL: 1500;1500
                  • Finish: Electrogalvanized
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: IEC® 60754-1
                    • Insulation Voltage: 1000;1500
                    • Low Smoke Rating: ISO 5659-2
                    • Material: Glass Fibre Reinforced Polyamide;Steel
                    • Working Temperature: -40 to 266 °F
                    • Working Temperature: -40 to 130 °C
                    • A: 5.43"
                    • A: 138 mm
                    • Depth (D): 3.09"
                    • Depth (D): 78.5 mm
                    • Height (H): 4.94"
                    • Height (H): 125.5 mm
                    • Conductor Size: 960 mm²;1280 mm²;1810 mm²
                    • Unit Weight: 4.32 lb
                    • Unit Weight: 1.96 kg
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41634.eps image

                  FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"

                  Catalog #: FLEXSUPFLA50T

                  • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
                  • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                  • Dielectric Strength, UL: 1500;1500
                  • Finish: Electrogalvanized
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: IEC® 60754-1
                    • Insulation Voltage: 1000;1500
                    • Low Smoke Rating: ISO 5659-2
                    • Material: Glass Fibre Reinforced Polyamide;Steel
                    • Working Temperature: -40 to 266 °F
                    • Working Temperature: -40 to 130 °C
                    • A: 3.44"
                    • A: 87.5 mm
                    • Depth (D): 3.09"
                    • Depth (D): 78.5 mm
                    • Height (H): 4.71"
                    • Height (H): 119.5 mm
                    • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
                    • Unit Weight: 2.86 lb
                    • Unit Weight: 1.3 kg
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH38992.jpg image

                  IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"

                  Catalog #: IBSADV120-1030

                  • Typical Application Current Rating: 400 A
                    PH38992.jpg image

                    IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"

                    Catalog #: IBSADV120-330

                    • Typical Application Current Rating: 400 A
                      PH38992.jpg image

                      IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"

                      Catalog #: IBSADV120-430

                      • Typical Application Current Rating: 400 A
                        PH38992.jpg image

                        IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"

                        Catalog #: IBSADV120-530

                        • Typical Application Current Rating: 400 A
                          PH38992.jpg image

                          IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"

                          Catalog #: IBSADV120-630

                          • Typical Application Current Rating: 400 A
                            PH38992.jpg image

                            IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68"

                            Catalog #: IBSADV120-830

                            • Typical Application Current Rating: 400 A
                              PH38993.jpg image

                              IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55"

                              Catalog #: IBSADV185-1030

                              • Typical Application Current Rating: 500 A
                                PH38993.jpg image

                                IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99"

                                Catalog #: IBSADV185-330

                                • Typical Application Current Rating: 500 A
                                  PH38993.jpg image

                                  IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93"

                                  Catalog #: IBSADV185-430

                                  • Typical Application Current Rating: 500 A
                                    PH38993.jpg image

                                    IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87"

                                    Catalog #: IBSADV185-530

                                    • Typical Application Current Rating: 500 A