Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
Flat Braided Power Shunt, 236.82 kcmil, 9.84"
Catalog #: PBC120X250
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 236.82kcmil
- Cross Section: 120mm²
- ∆T 30 K: 385A
- ∆T 50 K: 511A
- Length (L): 9.84"
- Length (L): 250 mm
- A: 1.38"
- A: 35 mm
- B: 1.58"
- B: 40 mm
- C: 0.3"
- C: 7.5 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 0.93 lb
- Unit Weight: 0.42 kg
Flat Braided Power Shunt, 2,961 kcmil, 31.496"
Catalog #: PBC1500X800
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 2961kcmil
- Cross Section: 1500mm²
- ∆T 30 K: 2300A
- ∆T 50 K: 3048A
- Length (L): 31 1/2"
- Length (L): 800 mm
- A: 4.92"
- A: 125 mm
- B: 5.91"
- B: 150 mm
- C: 0.69"
- C: 17.5 mm
- 2 Bar Current Coefficient: 1.32
- Unit Weight: 27.78 lb
- Unit Weight: 12.6 kg
Flat Braided Power Shunt, 300 kcmil, 9.84"
Catalog #: PBC150X250
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 300kcmil
- Cross Section: 150mm²
- ∆T 30 K: 440A
- ∆T 50 K: 583A
- Length (L): 9.84"
- Length (L): 250 mm
- A: 2.17"
- A: 55 mm
- B: 1.97"
- B: 50 mm
- C: 0.32"
- C: 8 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 1.39 lb
- Unit Weight: 0.63 kg
Flat Braided Power Shunt, 300 kcmil, 19.7"
Catalog #: PBC150X500
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 300kcmil
- Cross Section: 150mm²
- ∆T 30 K: 440A
- ∆T 50 K: 583A
- Length (L): 19.7"
- Length (L): 500 mm
- A: 2.17"
- A: 55 mm
- B: 1.97"
- B: 50 mm
- C: 0.32"
- C: 8 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 1.98 lb
- Unit Weight: 0.9 kg
Flat Braided Power Shunt, 394.7 kcmil, 9.84"
Catalog #: PBC200X250
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 394.7kcmil
- Cross Section: 200mm²
- ∆T 30 K: 550A
- ∆T 50 K: 729A
- Length (L): 9.84"
- Length (L): 250 mm
- A: 2.17"
- A: 55 mm
- B: 1.97"
- B: 50 mm
- C: 0.35"
- C: 9 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 1.68 lb
- Unit Weight: 0.76 kg
Flat Braided Power Shunt, 394.7 kcmil, 19.7"
Catalog #: PBC200X500
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 394.7kcmil
- Cross Section: 200mm²
- ∆T 30 K: 550A
- ∆T 50 K: 729A
- Length (L): 19.7"
- Length (L): 500 mm
- A: 2.17"
- A: 55 mm
- B: 1.97"
- B: 50 mm
- C: 0.35"
- C: 9 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 2.65 lb
- Unit Weight: 1.2 kg
Flat Braided Power Shunt, 493.38 kcmil, 11.8"
Catalog #: PBC250X300
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 493.38kcmil
- Cross Section: 250mm²
- ∆T 30 K: 651A
- ∆T 50 K: 863A
- Length (L): 11.8"
- Length (L): 300 mm
- A: 3.35"
- A: 85 mm
- B: 1.97"
- B: 50 mm
- C: 0.41"
- C: 10.5 mm
- 2 Bar Current Coefficient: 1.72
- Unit Weight: 2.27 lb
- Unit Weight: 1.03 kg
Flat Braided Power Shunt, 592.06 kcmil, 15.75"
Catalog #: PBC300X400
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 592.06kcmil
- Cross Section: 300mm²
- ∆T 30 K: 716A
- ∆T 50 K: 948A
- Length (L): 15 3/4"
- Length (L): 400 mm
- A: 3.35"
- A: 85 mm
- B: 2.36"
- B: 60 mm
- C: 0.43"
- C: 11 mm
- 2 Bar Current Coefficient: 1.65
- Unit Weight: 3.37 lb
- Unit Weight: 1.53 kg
Flat Braided Power Shunt, 789.41 kcmil, 15.75"
Catalog #: PBC400X400
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 789.41kcmil
- Cross Section: 400mm²
- ∆T 30 K: 853A
- ∆T 50 K: 1131A
- Length (L): 15 3/4"
- Length (L): 400 mm
- A: 3.35"
- A: 85 mm
- B: 3.15"
- B: 80 mm
- C: 0.43"
- C: 11 mm
- 2 Bar Current Coefficient: 1.6
- Unit Weight: 4.85 lb
- Unit Weight: 2.2 kg
Flat Braided Power Shunt, 986.76 kcmil, 15.75"
Catalog #: PBC500X400
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 986.76kcmil
- Cross Section: 500mm²
- ∆T 30 K: 917A
- ∆T 50 K: 1216A
- Length (L): 15 3/4"
- Length (L): 400 mm
- A: 4.13"
- A: 105 mm
- B: 3.94"
- B: 100 mm
- C: 0.43"
- C: 11 mm
- 2 Bar Current Coefficient: 1.65
- Unit Weight: 5.82 lb
- Unit Weight: 2.64 kg
Flat Braided Power Shunt, 1,184.12 kcmil, 17.7"
Catalog #: PBC600X450
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 1184.12kcmil
- Cross Section: 600mm²
- ∆T 30 K: 1101A
- ∆T 50 K: 1459A
- Length (L): 17.7"
- Length (L): 450 mm
- A: 4.13"
- A: 105 mm
- B: 3.94"
- B: 100 mm
- C: 0.51"
- C: 13 mm
- 2 Bar Current Coefficient: 1.6
- Unit Weight: 7.5 lb
- Unit Weight: 3.4 kg
Flat Braided Power Shunt, 1,578.82 kcmil, 17.7"
Catalog #: PBC800X450
- Material: Copper
- Finish: Tinned
- Wire Diameter: 0.01"
- Wire Diameter: 0.15mm
- Cross Section: 1578.82kcmil
- Cross Section: 800mm²
- ∆T 30 K: 1376A
- ∆T 50 K: 1823A
- Length (L): 17.7"
- Length (L): 450 mm
- A: 4.13"
- A: 105 mm
- B: 3.94"
- B: 100 mm
- C: 0.55"
- C: 14 mm
- 2 Bar Current Coefficient: 1.6
- Unit Weight: 9.39 lb
- Unit Weight: 4.26 kg