Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
FleXbus Phases Identification Kit
Catalog #: FLEXIDKIT
- Material: Polyvinylchloride
- Length: 32.81'
- Length: 10 m
- Width: 0.59"
- Width: 15 mm
- Thickness: 0.01"
- Thickness: 0.18 mm
- Working Temperature: 23 to 158 °F
- Working Temperature: -5 to 70 °C
- Ultimate Static Load: 8.99lb
- Ultimate Static Load: 40N
- Unit Weight: 0.34 lb
- Unit Weight: 0.15 kg
FleXbus IP55 Conductor Entry, Single Entry, 6.929" x 4.016" x 5.984"
Catalog #: FLEXCEIP55C1001
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Single Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 6.93"
- A: 176 mm
- B: 4.02"
- B: 102 mm
- C: 5.98"
- C: 152 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.54 lb
- Unit Weight: 0.7 kg
FleXbus IP55 Conductor Entry, Double Entry, 6.929" x 6.181" x 5.984"
Catalog #: FLEXCEIP55C1002
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Double Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 6.93"
- A: 176 mm
- B: 6.18"
- B: 157 mm
- C: 5.98"
- C: 152 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 2.2 lb
- Unit Weight: 1 kg
FleXbus IP55 Conductor Entry, Single Entry, 4.961" x 4.016" x 6.89"
Catalog #: FLEXCEIP55C501
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Single Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 4.02"
- B: 102 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.32 lb
- Unit Weight: 0.6 kg
FleXbus IP55 Conductor Entry, Double Entry, 4.961" x 6.181" x 6.89"
Catalog #: FLEXCEIP55C502
- Material: Polyvinylchloride
- Enclosure Rating: IP 55
- Type: Double Entry
- Working Temperature: -40 to 284 °F
- Working Temperature: -40 to 140 °C
- A: 4.96"
- A: 126 mm
- B: 6.18"
- B: 157 mm
- C: 6.89"
- C: 175 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Torque (TQ): 1.84 ft·lbf
- Torque (TQ): 2.5 N·m
- Unit Weight: 1.76 lb
- Unit Weight: 0.8 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 105 mm Max dia, 0.05 kg
Catalog #: FLEXCEIP66C100
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 4.13" Max
- Diameter: 105 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.11 lb
- Unit Weight: 0.05 kg
Kit de actualización IP66 nVent ERIFLEX FleXbus, 70 mm Max dia, 0.04 kg
Catalog #: FLEXCEIP66C50
- Forming Temperature: 275 °F Min
- Forming Temperature: 135 °C Min
- Shrink Ratio: 4:1
- Working Temperature: -67 to 266 °F
- Working Temperature: -55 to 130 °C
- Diameter: 2.76" Max
- Diameter: 70 mm Max
- Height: 3.94"
- Height: 10 cm
- Unit Weight: 0.09 lb
- Unit Weight: 0.04 kg
Cat HP J-hook, pre-galvanized, 2" dia
Catalog #: CAT32HP
- Material: Steel
- Finish: Pregalvanized
- Diameter: 2"
- Diameter: 50 mm
- Area: 4.22in²
- Area: 2561mm²
- Cable Capacity, Cat 5e: 90
- Cable Capacity, Cat 6: 60
- Cable Capacity, Cat 6A: 35
- Height 1: 5.15"
- Height 1: 130.8mm
- Height 2: 4.42"
- Height 2: 112.2mm
- Static Load: 60lb
- Static Load: 270N
C-Rail Cable Shell, for Cable Bundle 30 … 34 mm
Catalog #: 20114-728
- Product Type: Clamp
- Product Family: Varistar
- Type: Cable Clamp
C-Rail Cable Shell, for Cable Bundle 34 … 38 mm
Catalog #: 20114-729
- Product Type: Clamp
- Product Family: Varistar
- Type: Cable Clamp
C-Rail Cable Shell, for Cable Bundle 38 … 42 mm
Catalog #: 20114-730
- Product Type: Clamp
- Product Family: Varistar
- Type: Cable Clamp
C-Rail Cable Shell, for Cable Bundle 42 … 46 mm
Catalog #: 20114-731
- Product Type: Clamp
- Product Family: Varistar
- Type: Cable Clamp