Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH41159.jpg image

                  PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 15.75"

                  Catalog #: WBT35X400EG

                  • Material: Carbon Steel
                  • Finish: Electrogalvanized
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                    • Height (H): 1.38"
                    • Height (H): 35 mm
                    • Width (W): 15 3/4"
                    • Width (W): 400 mm
                    • Unit Weight: 9.46 lb
                    • Unit Weight: 4.29 kg
                  PH41159.jpg image

                  PEMSA Wire Basket Tray, S304, 1.38" x 15.75"

                  Catalog #: WBT35X400S4

                  • Material: Stainless Steel 304 (EN 1.4301)
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                  • Height (H): 1.38"
                    • Height (H): 35 mm
                    • Width (W): 15 3/4"
                    • Width (W): 400 mm
                    • Unit Weight: 11.5 lb
                    • Unit Weight: 5.22 kg
                  PH41157.jpg image

                  PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 1.38" x 23.62"

                  Catalog #: WBT35X60BA

                  • Color: Black
                  • Material: Carbon Steel
                  • Finish: Powder Coated
                  • Length (L): 118.11"
                    • Length (L): 3000 mm
                    • Height (H): 1.38"
                    • Height (H): 35 mm
                    • Width (W): 23.62"
                    • Width (W): 60 mm
                    • Unit Weight: 2.64 lb
                    • Unit Weight: 1.2 kg
                  PH41172.jpg image

                  PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 23.62"

                  Catalog #: WBT35X60EG

                  • Material: Carbon Steel
                  • Finish: Electrogalvanized
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                    • Height (H): 1.38"
                    • Height (H): 35 mm
                    • Width (W): 23.62"
                    • Width (W): 60 mm
                    • Unit Weight: 2.64 lb
                    • Unit Weight: 1.2 kg
                  PH41172.jpg image

                  PEMSA Wire Basket Tray, S304, 1.38" x 23.62"

                  Catalog #: WBT35X60S4

                  • Material: Stainless Steel 304 (EN 1.4301)
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                  • Height (H): 1.38"
                    • Height (H): 35 mm
                    • Width (W): 23.62"
                    • Width (W): 60 mm
                    • Unit Weight: 2.61 lb
                    • Unit Weight: 1.19 kg
                  PH41141.jpg image

                  PEMSA Wire Basket Tray C Bracket, 18.307"

                  Catalog #: WBT400CBRKT

                  • Material: Steel
                  • Finish: Electrogalvanized
                  • Length 1 (L1): 5.39"
                  • Length 1 (L1): 137 mm
                    • Length 2 (L2): 18.31"
                    • Length 2 (L2): 465 mm
                    • Width (W): 2.13"
                    • Width (W): 54 mm
                    • Height (H): 7.48"
                    • Height (H): 190 mm
                    • Static Load (F): 787lb
                    • Static Load (F): 177N
                  PH41145.jpg image

                  PEMSA Wire Basket Tray Cover, 15.748"

                  Catalog #: WBT400COVER

                  • Material: Steel
                  • Finish: Pregalvanized
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                    • Width (W): 15 3/4"
                    • Width (W): 400 mm
                    • Height (H): 0.79"
                    • Height (H): 20 mm
                  PH41140.jpg image

                  PEMSA Wire Basket Tray L Bracket, 18.504"

                  Catalog #: WBT400LBRKT

                  • Material: Steel
                  • Finish: Electrogalvanized
                  • Length (L): 18 1/2"
                  • Length (L): 470 mm
                    • Width (W): 2.13"
                    • Width (W): 54 mm
                    • Height (H): 5.43"
                    • Height (H): 138 mm
                    • Static Load (F): 1223lb
                    • Static Load (F): 275N
                  PH41142.jpg image

                  PEMSA Wire Basket Tray Shelf Support, 16.929"

                  Catalog #: WBT400SHLFSPRT

                  • Material: Steel
                  • Finish: Electrogalvanized
                  • Length (L): 16.93"
                  • Length (L): 430 mm
                    • Width (W): 1.38"
                    • Width (W): 35 mm
                    • Height (H): 4.96"
                    • Height (H): 126 mm
                    • Hole Size (HS): 0.430" - 0.55"
                    • Hole Size (HS): 11 - 14 mm
                    • Static Load (F): 7851lb
                    • Static Load (F): 1765N
                  PH41144.jpg image

                  PEMSA Wire Basket Tray Light Duty Ceiling Support

                  Catalog #: WBT60COHBRKT

                  • Material: Steel
                  • Finish: Electrogalvanized
                  • Length 1 (L1): 3.15"
                  • Length 1 (L1): 80 mm
                    • Length 2 (L2): 2.17"
                    • Length 2 (L2): 55.2 mm
                    • Width (W): 1.77"
                    • Width (W): 45 mm
                    • Height (H): 5.98"
                    • Height (H): 152 mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Static Load (F): 654lb
                    • Static Load (F): 147N
                  PH41145.jpg image

                  PEMSA Wire Basket Tray Cover, 2.362"

                  Catalog #: WBT60COVER

                  • Material: Steel
                  • Finish: Pregalvanized
                  • Length (L): 118.11"
                  • Length (L): 3000 mm
                    • Width (W): 2.36"
                    • Width (W): 60 mm
                    • Height (H): 0.79"
                    • Height (H): 20 mm
                  PH41146.jpg image

                  PEMSA Wire Basket Tray Mini Universal Bracket, PG

                  Catalog #: WBT60UTBRKT

                  • Material: Steel
                  • Finish: Pregalvanized
                  • Length (L): 3.62"
                  • Length (L): 92 mm
                    • Width (W): 0.77"
                    • Width (W): 19.5 mm
                    • Height (H): 3.42"
                    • Height (H): 87 mm
                    • Slot Size (SS): 0.354" x 0.747"
                    • Slot Size (SS): 9 x 19 mm