Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,433,07'' x 0.98" x 0.49" x 30.86 lb

                  Catalog #: FLEXCOND220L11

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 433"
                  • Length 1 (L1): 11000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 30.8 lb
                    • Unit Weight: 14 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,472,44'' x 0.98" x 0.49" x 33.72 lb

                  Catalog #: FLEXCOND220L12

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 472"
                  • Length 1 (L1): 12000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 33.7 lb
                    • Unit Weight: 15.3 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,511,81'' x 0.98" x 0.49" x 36.59 lb

                  Catalog #: FLEXCOND220L13

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 511"
                  • Length 1 (L1): 13000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 36.6 lb
                    • Unit Weight: 16.6 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,551,18'' x 0.98" x 0.49" x 39.45 lb

                  Catalog #: FLEXCOND220L14

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 551"
                  • Length 1 (L1): 14000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 39.4 lb
                    • Unit Weight: 17.9 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,590,55'' x 0.98" x 0.49" x 42.32 lb

                  Catalog #: FLEXCOND220L15

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 590"
                  • Length 1 (L1): 15000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 42.3 lb
                    • Unit Weight: 19.2 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,629,92'' x 0.98" x 0.49" x 45.18 lb

                  Catalog #: FLEXCOND220L16

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 629"
                  • Length 1 (L1): 16000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 45.2 lb
                    • Unit Weight: 20.5 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,669,29'' x 0.98" x 0.49" x 48.05 lb

                  Catalog #: FLEXCOND220L17

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 669"
                  • Length 1 (L1): 17000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 48 lb
                    • Unit Weight: 21.8 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,708,66'' x 0.98" x 0.49" x 50.91 lb

                  Catalog #: FLEXCOND220L18

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 708"
                  • Length 1 (L1): 18000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 50.9 lb
                    • Unit Weight: 23.1 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,748,03'' x 0.98" x 0.49" x 53.78 lb

                  Catalog #: FLEXCOND220L19

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 748"
                  • Length 1 (L1): 19000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 53.7 lb
                    • Unit Weight: 24.4 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41597

                  FleXbus Conductor, 0.341 in², 78.74" x 0.98" x 0.49" x 5.51 lb

                  Catalog #: FLEXCOND220L2

                  • Cross Section: 0.34in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 78.74"
                  • Length 1 (L1): 2000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.64"
                    • Height 1 (H1): 16.15mm
                    • Height 2 (H2): 0.35"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 5.51 lb
                    • Unit Weight: 2.5 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,787,4'' x 0.98" x 0.49" x 56.64 lb

                  Catalog #: FLEXCOND220L20

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 787"
                  • Length 1 (L1): 20000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 56.6 lb
                    • Unit Weight: 25.7 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,341 in² ,826,77'' x 0.98" x 0.49" x 59.51 lb

                  Catalog #: FLEXCOND220L21

                  • Cross Section: 0.341in²
                  • Cross Section: 220mm²
                  • Length 1 (L1): 826"
                  • Length 1 (L1): 21000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 666A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 0.636"
                    • Height 1 (H1): 16.2mm
                    • Height 2 (H2): 0.354"
                    • Height 2 (H2): 9mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 59.5 lb
                    • Unit Weight: 27 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.56
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364