Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
Splice Block, Cable-2 Cables, 255 A UL, Copper
Catalog #: SB2C250
- Finish: Tinned
- Type: Cable-2 Cables
- Typical Application Current Rating, UL: 255 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, 2 Cables-2 Cables, 840 A UL, Aluminum
Catalog #: SB2C2C1000AL
- Finish: Tinned
- Type: 2 Cables-2 Cables
- Typical Application Current Rating, UL: 840 A
- Typical Application Current Rating, IEC: 1000 A
Splice Block, Cable-2 Cables, 335 A UL, Copper
Catalog #: SB2C400
- Finish: Tinned
- Type: Cable-2 Cables
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Cable-2 Cables, 335 A UL, Aluminum
Catalog #: SB2C400AL
- Finish: Tinned
- Type: Cable-2 Cables
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Cable-Cable, 335 A UL, Copper
Catalog #: SB400
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 500 A
Splice Block, Cable-Cable, 335 A UL, Aluminum
Catalog #: SB400AL
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 500 A
Splice Block, Cable-Cable, 545 A UL, Copper
Catalog #: SB630
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 545 A
- Typical Application Current Rating, IEC: 630 A
Splice Block, Cable-Cable, 545 A UL, Aluminum
Catalog #: SB630AL
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 545 A
- Typical Application Current Rating, IEC: 630 A
Splice Block, Cable-Cable, 85 A UL, Copper
Catalog #: SB80
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 85 A
- Typical Application Current Rating, IEC: 100 A
Splice Block, Cable-Cable, 85 A UL, Aluminum
Catalog #: SB80AL
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 85 A
- Typical Application Current Rating, IEC: 100 A
Splice Block, Flexibar-Cable, 255 A UL, Copper
Catalog #: SBF250
- Finish: Tinned
- Type: Flexibar-Cable
- Typical Application Current Rating, UL: 255 A
- Typical Application Current Rating, IEC: 250 A
Splice Block, Flexibar-2 Cables, 255 A UL, Copper
Catalog #: SBF2C250
- Finish: Tinned
- Type: Flexibar-2 Cables
- Typical Application Current Rating, UL: 255 A
- Typical Application Current Rating, IEC: 400 A