Filter by
Filter applied:
0
Clear filters
- Quick Ship
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
Splice Block, Flexibar-2 Cables, 335 A UL, Copper
Catalog #: SBF2C400
- Finish: Tinned
- Type: Flexibar-2 Cables
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum
Catalog #: SBF2C400AL
- Finish: Tinned
- Type: Flexibar-2 Cables
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum
Catalog #: SBF2C630AL
- Finish: Tinned
- Type: Flexibar-2 Cables
- Typical Application Current Rating, UL: 760 A
- Typical Application Current Rating, IEC: 800 A
Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum
Catalog #: SBF3C1000AL
- Finish: Tinned
- Type: Flexibar-3 Cables
- Typical Application Current Rating, UL: 1260 A
- Typical Application Current Rating, IEC: 1000 A
Splice Block, Flexibar-Cable, 335 A UL, Copper
Catalog #: SBF400
- Finish: Tinned
- Type: Flexibar-Cable
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Flexibar-Cable, 335 A UL, Aluminum
Catalog #: SBF400AL
- Finish: Tinned
- Type: Flexibar-Cable
- Typical Application Current Rating, UL: 335 A
- Typical Application Current Rating, IEC: 400 A
Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum
Catalog #: SBF4C1600AL
- Finish: Tinned
- Type: Flexibar-4 Cables
- Typical Application Current Rating, UL: 1680 A
- Typical Application Current Rating, IEC: 1600 A
Splice Block, Flexibar-Cable, 545 A UL, Copper
Catalog #: SBF630
- Finish: Tinned
- Type: Flexibar-Cable
- Typical Application Current Rating, UL: 545 A
- Typical Application Current Rating, IEC: 630 A
Splice Block, Flexibar-Cable, 545 A UL, Aluminum
Catalog #: SBF630AL
- Finish: Tinned
- Type: Flexibar-Cable
- Typical Application Current Rating, UL: 545 A
- Typical Application Current Rating, IEC: 630 A
Power Terminal, Lug-to-Lug, 500 A
Catalog #: SBLL-500
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 750A
- Max Current Rating, UL/CSA: 475A
- Short Term Withstand Current (Icw) 1s: 36kA
- Peak Short Circuit Current (Ipk): 51kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 2
- Stud Connection Conductor Width: 20 – 40 mm
- Stud Connection Compact Stranded Wire Size: 16 – 400 mm²
- Stud Connection Wire Size: #6 - 700 kcmil
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 3.35"
- Width (W): 85.1 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.75 lb
- Unit Weight: 0.34 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Lug-to-Tunnel, 350 A
Catalog #: SBLT-350
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 310A
- Short Term Withstand Current (Icw) 1s: 22.2kA
- Peak Short Circuit Current (Ipk): 43kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 1
- Stud Connection Conductor Width: 20 – 24 mm
- Stud Connection Compact Stranded Wire Size: 10 – 185 mm²
- Stud Connection Wire Size: #2 - 350 kcmil
- Number of Tunnel Connections: 1
- Tunnel Connection Compact Stranded Wire Size: 35 – 185 mm²
- Tunnel Connection Wire Size - Ferrule: 35 – 150 mm²
- Tunnel Connection Wire Size: #2 – 350 kcmil
- Depth (D): 2.56"
- Depth (D): 65 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.77 lb
- Unit Weight: 0.35 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Tunnel-to-Tunnel, 350 A
Catalog #: SBTT-350
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 310A
- Short Term Withstand Current (Icw) 1s: 22.2kA
- Peak Short Circuit Current (Ipk): 43kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Tunnel Connections: 2
- Tunnel Connection Compact Stranded Wire Size: (2) 35 – 185 mm²
- Tunnel Connection Wire Size - Ferrule: (2) 35 – 150 mm²
- Tunnel Connection Wire Size: (2) #2 – 350 kcmil
- Depth (D): 2.6"
- Depth (D): 66 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 2.1"
- Width (W): 52.3 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 0.73 lb
- Unit Weight: 0.33 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1