Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 618 results

PH38991.jpg image

IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99"

Catalog #: IBSBADV70-330

  • Typical Application Current Rating: 300 A
    PH38991.jpg image

    IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93"

    Catalog #: IBSBADV70-430

    • Typical Application Current Rating: 300 A
      PH38991.jpg image

      IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87"

      Catalog #: IBSBADV70-530

      • Typical Application Current Rating: 300 A
        PH38991.jpg image

        IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8"

        Catalog #: IBSBADV70-630

        • Typical Application Current Rating: 300 A
          PH38991.jpg image

          IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68"

          Catalog #: IBSBADV70-830

          • Typical Application Current Rating: 300 A
            PH31575.jpg image

            Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections

            Catalog #: TDL-400A

            • Material: Copper;Thermoplastic
            • Finish: Tinned
            • Max Current Rating, IEC: 400A
            • Max Current Rating, UL/CSA: 400A
              • Short Term Withstand Current (Icw) 1s: 23kA
              • Peak Short Circuit Current (Ipk): 51kA
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Max Working Voltage, UL (Vin): 600
              • Line Side Number of Connections: 1
              • Line Side Compact Stranded Wire Size: 35 - 120 mm²
              • Line Side Conductor Width: 20 - 24 mm
              • Line Side Stranded Wire Size - Ferrule: 35 - 120 mm²
              • Line Side Wire Size: 1 - 250
              • Load Side Number of Connections: 14
              • Load Side Compact Stranded Wire Size: (1) 10 - 50 mm²;(2) 10 - 35 mm²;(4) 6 - 25 mm²;(7) 2,5 - 16 mm²
              • Load Side Stranded Wire Size - Ferrule: (1) 10 - 35 mm²;(2) 10 – 25 mm²;(4) 6 - 16 mm²;(7) 2,5 - 10 mm²
              • Load Side Wire Size: (1) #6 – 1/0;(2) #8 - #1;(4) #10 - #3;(7) #10 - #5
              • Depth (D): 4 3/4"
              • Depth (D): 121 mm
              • Height (H): 6.14"
              • Height (H): 156 mm
              • Width (W): 8.82"
              • Width (W): 224 mm
              • Unit Weight: 3.73 lb
              • Unit Weight: 1.69 kg
              • Enclosure Rating: IP 10
              • Flammability Rating: UL® 94V-0
              • Complies With: IEC® 60947-7-1
            PH36583.jpg image

            Four Pole Distrib. Block with Threaded Bars, Flat, 630 A

            Catalog #: TRC-630A

            • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
            • Max Working Voltage, IEC (Ui): 1000
            • Peak Short Circuit Current (Ipk): 84kA
            • Short Term Withstand Current (Icw) 1s: 52kA
              • Line Side Number of Connections: 1
              • Load Side Number of Connections: 8
              • Hole Size (HS): 0.39"
              • Hole Size (HS): 10 mm
              • Thread Size (TS): M8
              • Depth (D): 2.36"
              • Depth (D): 60 mm
              • Height (H): 13.310" - 15.35"
              • Height (H): 338 - 390 mm
              • Width (W): 13.39"
              • Width (W): 340 mm
              • A: 11.42"
              • A: 290 mm
              • Unit Weight: 10.58 lb
              • Unit Weight: 4.8 kg
              • Flammability Rating: UL® 94V-0
              • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
            PH38304.jpg image

            IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1"

            Catalog #: IBSHY32-230

            • Typical Application Current Rating: 160 A
            • Finish: Tinned
            • Material: Copper;Glass Fibre Reinforced Silicone
            • Flammability Rating: UL® 1441 VW-1
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Peak Short Circuit Current (Ipk): 15kA
              • Wire Diameter: 0.01"
              • Wire Diameter: 0.15mm
              • Working Temperature: -76 to 482 °F
              • Working Temperature: -60 to 250 °C
              • Complies With: IEC® 60439.1;IEC® 61439.1
              • Cross Section: 63.15kcmil
              • Cross Section: 32mm²
              • Length (L): 9.1"
              • Length (L): 230 mm
              • A: 0.43"
              • A: 11 mm
              • B: 0.98"
              • B: 25 mm
              • C: 0.12"
              • C: 3 mm
              • D: 0.2"
              • D: 5 mm
              • Hole Size 1 (HS1): 0.26"
              • Hole Size 1 (HS1): 6.5 mm
              • Hole Size 2 (HS2): 0.41"
              • Hole Size 2 (HS2): 10.5 mm
              • Unit Weight: 0.16 lb
              • Unit Weight: 0.07 kg
            PH38304.jpg image

            IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13"

            Catalog #: IBSHY32-330

            • Typical Application Current Rating: 160 A
            • Finish: Tinned
            • Material: Copper;Glass Fibre Reinforced Silicone
            • Flammability Rating: UL® 1441 VW-1
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Peak Short Circuit Current (Ipk): 15kA
              • Wire Diameter: 0.01"
              • Wire Diameter: 0.15mm
              • Working Temperature: -76 to 482 °F
              • Working Temperature: -60 to 250 °C
              • Complies With: IEC® 60439.1;IEC® 61439.1
              • Cross Section: 63.15kcmil
              • Cross Section: 32mm²
              • Length (L): 13"
              • Length (L): 330 mm
              • A: 0.43"
              • A: 11 mm
              • B: 0.98"
              • B: 25 mm
              • C: 0.12"
              • C: 3 mm
              • D: 0.2"
              • D: 5 mm
              • Hole Size 1 (HS1): 0.26"
              • Hole Size 1 (HS1): 6.5 mm
              • Hole Size 2 (HS2): 0.41"
              • Hole Size 2 (HS2): 10.5 mm
              • Unit Weight: 0.22 lb
              • Unit Weight: 0.1 kg
            PH38304.jpg image

            IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4"

            Catalog #: IBSHY32-365

            • Typical Application Current Rating: 160 A
            • Finish: Tinned
            • Material: Copper;Glass Fibre Reinforced Silicone
            • Flammability Rating: UL® 1441 VW-1
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Peak Short Circuit Current (Ipk): 15kA
              • Wire Diameter: 0.01"
              • Wire Diameter: 0.15mm
              • Working Temperature: -76 to 482 °F
              • Working Temperature: -60 to 250 °C
              • Complies With: IEC® 60439.1;IEC® 61439.1
              • Cross Section: 63.15kcmil
              • Cross Section: 32mm²
              • Length (L): 14.4"
              • Length (L): 365 mm
              • A: 0.43"
              • A: 11 mm
              • B: 0.98"
              • B: 25 mm
              • C: 0.12"
              • C: 3 mm
              • D: 0.2"
              • D: 5 mm
              • Hole Size 1 (HS1): 0.26"
              • Hole Size 1 (HS1): 6.5 mm
              • Hole Size 2 (HS2): 0.41"
              • Hole Size 2 (HS2): 10.5 mm
              • Unit Weight: 0.24 lb
              • Unit Weight: 0.11 kg
            PH38304.jpg image

            IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9"

            Catalog #: IBSHY32-430

            • Typical Application Current Rating: 160 A
            • Finish: Tinned
            • Material: Copper;Glass Fibre Reinforced Silicone
            • Flammability Rating: UL® 1441 VW-1
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Peak Short Circuit Current (Ipk): 15kA
              • Wire Diameter: 0.01"
              • Wire Diameter: 0.15mm
              • Working Temperature: -76 to 482 °F
              • Working Temperature: -60 to 250 °C
              • Complies With: IEC® 60439.1;IEC® 61439.1
              • Cross Section: 63.15kcmil
              • Cross Section: 32mm²
              • Length (L): 16.9"
              • Length (L): 430 mm
              • A: 0.43"
              • A: 11 mm
              • B: 0.98"
              • B: 25 mm
              • C: 0.12"
              • C: 3 mm
              • D: 0.2"
              • D: 5 mm
              • Hole Size 1 (HS1): 0.26"
              • Hole Size 1 (HS1): 6.5 mm
              • Hole Size 2 (HS2): 0.41"
              • Hole Size 2 (HS2): 10.5 mm
              • Unit Weight: 0.28 lb
              • Unit Weight: 0.13 kg
            PH38304.jpg image

            IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7"

            Catalog #: IBSHY32-500

            • Typical Application Current Rating: 160 A
            • Finish: Tinned
            • Material: Copper;Glass Fibre Reinforced Silicone
            • Flammability Rating: UL® 1441 VW-1
              • Max Working Voltage, IEC (Ui): 1000;1500
              • Peak Short Circuit Current (Ipk): 15kA
              • Wire Diameter: 0.01"
              • Wire Diameter: 0.15mm
              • Working Temperature: -76 to 482 °F
              • Working Temperature: -60 to 250 °C
              • Complies With: IEC® 60439.1;IEC® 61439.1
              • Cross Section: 63.15kcmil
              • Cross Section: 32mm²
              • Length (L): 19.7"
              • Length (L): 500 mm
              • A: 0.43"
              • A: 11 mm
              • B: 0.98"
              • B: 25 mm
              • C: 0.12"
              • C: 3 mm
              • D: 0.2"
              • D: 5 mm
              • Hole Size 1 (HS1): 0.26"
              • Hole Size 1 (HS1): 6.5 mm
              • Hole Size 2 (HS2): 0.41"
              • Hole Size 2 (HS2): 10.5 mm
              • Unit Weight: 0.33 lb
              • Unit Weight: 0.15 kg