Varistar LHX+ 45 Base Plinth 100H
Hover to magnify image or click to enlarge
Varistar LHX+ 45 Base Plinth 100H
Catalog#: 24630-149
The base plinth lifts the rack 100mm above ground and seals the space between the floor and the Varistar CP rack in order to minimize air leackage or recirculation. This contributes to the optimization of the air path and cooling efficiency of the installation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Base plinth for 300 mm wide Varistar CP frames
- Fits best for Varistar LHX+ 45 In-Rack and RackChiller In-Row 45
- Base is bolted to the frame at front and rear; please order side trims separately
- Plinth elevates the cooler by 100 mm above floor
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Solid Cover Panel | 1 | |
2 | Plinth Feet | 4 | |
3 | Levelling Feet | 4 | |
4 | Installation Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.