EuropacPRO Side Panel for Textile Gasket, Type H, Heavy
Hover to magnify image or click to enlarge
EuropacPRO Side Panel for Textile Gasket, Type H, Heavy
Side Panel, Type H, with handle holes, tox welded to the 19" bracket for textile gasket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For high mechanical demands, 19" bracket, tox-cold welded, Al, 2 mm, clear passivated, front anodized
- Versions for EMC textile gasket
Specifications
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.