Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH40540.jpg image

FleXbus Shear

Catalog #: FLEXSHEAR

  • Material: Steel
  • Unit Weight: 0.71 lb
  • Unit Weight: 0.32 kg
    PH41629.eps image

    FleXbus Support Kit on Edge 3 Poles, Neutral, 3.937" x 6.909"

    Catalog #: FLEXSUPEDG100TN

    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
    • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
    • Dielectric Strength, UL: 1500;1500
    • Finish: Electrogalvanized
      • Flammability Rating: UL® 94V-0
      • Halogen Free Rating: IEC® 60754-1
      • Insulation Voltage: 1000;1500
      • Low Smoke Rating: ISO 5659-2
      • Material: Glass Fibre Reinforced Polyamide;Steel
      • Working Temperature: -40 to 266 °F
      • Working Temperature: -40 to 130 °C
      • A: 3.94"
      • A: 100 mm
      • Depth (D): 3.09"
      • Depth (D): 78.5 mm
      • Height (H): 6.91"
      • Height (H): 175.5 mm
      • Conductor Size: 960 mm²;1280 mm²;1810 mm²
      • Unit Weight: 4.41 lb
      • Unit Weight: 2 kg
      • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
    PH41633.eps image

    FleXbus Support Kit on Edge 3 Poles, Neutral, 3.445" x 4.862"

    Catalog #: FLEXSUPEDG50TN

    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
    • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
    • Dielectric Strength, UL: 1500;1500
    • Finish: Electrogalvanized
      • Flammability Rating: UL® 94V-0
      • Halogen Free Rating: IEC® 60754-1
      • Insulation Voltage: 1000;1500
      • Low Smoke Rating: ISO 5659-2
      • Material: Glass Fibre Reinforced Polyamide;Steel
      • Working Temperature: -40 to 266 °F
      • Working Temperature: -40 to 130 °C
      • A: 3.44"
      • A: 87.5 mm
      • Depth (D): 3.09"
      • Depth (D): 78.5 mm
      • Height (H): 4.86"
      • Height (H): 123.5 mm
      • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
      • Unit Weight: 2.92 lb
      • Unit Weight: 1.33 kg
      • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
    PH22075.jpg image

    Power Terminal, Lug-to-Lug, 800 A

    Catalog #: SBLL-800

    • Material: Copper;Thermoplastic
    • Finish: Tinned
    • Max Current Rating, IEC: 1250A
    • Max Current Rating, UL/CSA: 800A
      • Short Term Withstand Current (Icw) 1s: 57.6kA
      • Peak Short Circuit Current (Ipk): 75kA
      • Short Circuit Current Rating (SCCR): 100kA
      • Max Working Voltage, IEC (Ui): 1000;1500
      • Max Working Voltage, UL (Vin): 1000
      • Number of Stud Connections: 4
      • Stud Connection Conductor Width: (2) 20 – 40 mm;(1) 50 – 80 mm
      • Stud Connection Compact Stranded Wire Size: (2) 25 – 300 mm²
      • Stud Connection Wire Size: (2) #4 - 500 kcmil
      • Depth (D): 2.95"
      • Depth (D): 75 mm
      • Height (H): 8.1"
      • Height (H): 205.7 mm
      • Width (W): 4.53"
      • Width (W): 115 mm
      • A: 4 1/4"
      • A: 108 mm
      • Unit Weight: 1.54 lb
      • Unit Weight: 0.7 kg
      • Certification Details: UL® 1059
      • Flammability Rating: UL® 94V-1
      • Complies With: IEC® 60947-7-1
    PH31566.jpg image

    Power Terminal, Lug-to-Tunnel, 500 A

    Catalog #: SBLT-500

    • Material: Copper;Thermoplastic
    • Finish: Tinned
    • Max Current Rating, IEC: 750A
    • Max Current Rating, UL/CSA: 500A
      • Short Term Withstand Current (Icw) 1s: 28.8kA
      • Peak Short Circuit Current (Ipk): 52kA
      • Short Circuit Current Rating (SCCR): 100kA
      • Max Working Voltage, IEC (Ui): 1000;1500
      • Max Working Voltage, UL (Vin): 1000
      • Number of Stud Connections: 1
      • Stud Connection Conductor Width: 20 – 50 mm IEC®;20 – 40 mm UL®
      • Stud Connection Compact Stranded Wire Size: 95 – 400 mm²
      • Stud Connection Wire Size: #6 - 700 kcmil
      • Number of Tunnel Connections: 2
      • Tunnel Connection Compact Stranded Wire Size: (2) 16 – 120 mm²
      • Tunnel Connection Wire Size - Ferrule: (2) 16 – 120 mm²
      • Tunnel Connection Wire Size: (2) #6 – 250 kcmil
      • Depth (D): 2.6"
      • Depth (D): 66 mm
      • Height (H): 8.1"
      • Height (H): 205.7 mm
      • Width (W): 3.35"
      • Width (W): 85.1 mm
      • A: 4 1/4"
      • A: 108 mm
      • Unit Weight: 1.34 lb
      • Unit Weight: 0.61 kg
      • Certification Details: UL® 1059
      • Flammability Rating: UL® 94V-1
      • Complies With: IEC® 60947-7-1
    PH31567.jpg image

    Power Terminal, Tunnel-to-Tunnel, 500 A

    Catalog #: SBTT-500

    • Material: Copper;Thermoplastic
    • Finish: Tinned
    • Max Current Rating, IEC: 750A
    • Max Current Rating, UL/CSA: 500A
      • Short Term Withstand Current (Icw) 1s: 28.8kA
      • Peak Short Circuit Current (Ipk): 52kA
      • Short Circuit Current Rating (SCCR): 100kA
      • Max Working Voltage, IEC (Ui): 1000;1500
      • Max Working Voltage, UL (Vin): 1000
      • Number of Tunnel Connections: 4
      • Tunnel Connection Compact Stranded Wire Size: (4) 16 – 120 mm²
      • Tunnel Connection Wire Size - Ferrule: (4) 16 – 120 mm²
      • Tunnel Connection Wire Size: (4) #6 – 250 kcmil
      • Depth (D): 2.6"
      • Depth (D): 66 mm
      • Height (H): 8.1"
      • Height (H): 205.7 mm
      • Width (W): 3.35"
      • Width (W): 85.1 mm
      • A: 4 1/4"
      • A: 108 mm
      • Unit Weight: 1.32 lb
      • Unit Weight: 0.6 kg
      • Certification Details: UL® 1059
      • Flammability Rating: UL® 94V-1
      • Complies With: IEC® 60947-7-1
    PH22066.jpg image

    Four Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections

    Catalog #: TD-100-125A

    • Material: Thermoplastic;Brass
    • Max Current Rating, IEC: 125A
    • Short Term Withstand Current (Icw) 1s: 4.5kA
    • Peak Short Circuit Current (Ipk): 30kA
      • Max Working Voltage, IEC (Ui): 690V
      • Line Side Number of Connections: 1
      • Line Side Compact Stranded Wire Size: 10 - 35 mm²
      • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
      • Load Side Number of Connections: 6
      • Load Side Compact Stranded Wire Size: (5) 2,5 - 6 mm²;(1) 10 - 25 mm²
      • Load Side Stranded Wire Size - Ferrule: (5) 1,5 – 6 mm²;(1) 6 – 16 mm²
      • Depth (D): 1.97"
      • Depth (D): 50 mm
      • Height (H): 3.54"
      • Height (H): 90 mm
      • Width (W): 4.29"
      • Width (W): 109 mm
      • Unit Weight: 0.73 lb
      • Unit Weight: 0.33 kg
      • Flammability Rating: UL® 94V-0
      • Complies With: IEC® 60947-7-1
    PH22066.jpg image

    Four Pole Distribution Block, 100/125 A, 1 Line Side & 10 Load Side Connections

    Catalog #: TD-100-125AL

    • Material: Thermoplastic;Brass
    • Max Current Rating, IEC: 125A
    • Short Term Withstand Current (Icw) 1s: 4.5kA
    • Peak Short Circuit Current (Ipk): 30kA
      • Max Working Voltage, IEC (Ui): 690V
      • Line Side Number of Connections: 1
      • Line Side Compact Stranded Wire Size: 10 - 35 mm²
      • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
      • Load Side Number of Connections: 10
      • Load Side Compact Stranded Wire Size: (7) 2,5 - 6 mm²;(3) 10 - 25 mm²
      • Load Side Stranded Wire Size - Ferrule: (7) 1,5 – 6 mm²;(3) 6 – 16 mm²
      • Depth (D): 1.97"
      • Depth (D): 50 mm
      • Height (H): 3.54"
      • Height (H): 90 mm
      • Width (W): 5.79"
      • Width (W): 147 mm
      • Unit Weight: 0.97 lb
      • Unit Weight: 0.44 kg
      • Flammability Rating: UL® 94V-0
      • Complies With: IEC® 60947-7-1
    PH22066.jpg image

    Four Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

    Catalog #: TD-100-125ALL

    • Material: Thermoplastic;Brass
    • Max Current Rating, IEC: 125A
    • Short Term Withstand Current (Icw) 1s: 4.5kA
    • Peak Short Circuit Current (Ipk): 21kA
      • Max Working Voltage, IEC (Ui): 690V
      • Line Side Number of Connections: 1
      • Line Side Compact Stranded Wire Size: 10 - 35 mm²
      • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
      • Load Side Number of Connections: 14
      • Load Side Compact Stranded Wire Size: (11) 2,5 - 6 mm²;(1) 10 - 25 mm²;(2) 10 - 35 mm²
      • Load Side Stranded Wire Size - Ferrule: (11) 1,5 – 6 mm²;(1) 6 – 16 mm²;(2) 10 – 25 mm²
      • Depth (D): 1.97"
      • Depth (D): 50 mm
      • Height (H): 3.54"
      • Height (H): 90 mm
      • Width (W): 7.17"
      • Width (W): 182 mm
      • Unit Weight: 1.21 lb
      • Unit Weight: 0.55 kg
      • Flammability Rating: UL® 94V-0
      • Complies With: IEC® 60947-7-1
    PH4374.jpg image

    Four Pole Distrib. Block with Threaded Bars, 400 A

    Catalog #: TR-400A

    • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
    • Max Working Voltage, IEC (Ui): 1000
    • Peak Short Circuit Current (Ipk): 34kA
    • Short Term Withstand Current (Icw) 1s: 28kA
      • Line Side Number of Connections: 1
      • Load Side Number of Connections: 8
      • Hole Size (HS): 0.39"
      • Hole Size (HS): 10 mm
      • Thread Size (TS): M6
      • Depth (D): 5.51"
      • Depth (D): 140 mm
      • Height (H): 9.45"
      • Height (H): 240 mm
      • Width (W): 11.81"
      • Width (W): 300 mm
      • Unit Weight: 6.24 lb
      • Unit Weight: 2.83 kg
      • Flammability Rating: UL® 94V-0
      • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
    nVent ERIFLEX FleXbus Aluminum Rail cutting tool

    nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper

    Catalog #: FLEXALURAILCUT

    • Material: Aluminum;Steel
    • Length: 3.3'
    • Length: 1 m
    • Depth: 5.6"
      • Depth: 142 mm
      • Height: 6.3"
      • Height: 160 mm
      • Unit Weight: 28.66 lb
      • Unit Weight: 13 kg
    PH40537.jpg image

    FleXbus Foam Barrier Dispenser FFBD

    Catalog #: FLEXFOAMDISPENS

    • Unit Weight: 2.87 lb
    • Unit Weight: 1.3 kg