Filter applied: 1
SKUs | 619 results
Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 2.76" Dp
Catalog #: TD-160AL
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 160A
- Short Term Withstand Current (Icw) 1s: 8.2kA
- Peak Short Circuit Current (Ipk): 35kA
- Max Working Voltage, IEC (Ui): 690V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 50 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 50 mm²
- Load Side Number of Connections: 11
- Load Side Compact Stranded Wire Size: (8) 2,5 - 16 mm²;(3) 10 - 35 mm²
- Load Side Stranded Wire Size - Ferrule: (8) 1,5 – 16 mm²;(3) 10 – 25 mm²
- Depth (D): 2.76"
- Depth (D): 70 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 6.69"
- Width (W): 170 mm
- Unit Weight: 1.63 lb
- Unit Weight: 0.74 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1
Four Pole Distrib. Block with Threaded Bars, Flat, 400 A
Catalog #: TRC-400A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 118kA
- Short Term Withstand Current (Icw) 1s: 28kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 10
- Thread Size 1 (TS1): M6
- Thread Size 2 (TS2): M10
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 13.310" - 15.35"
- Height (H): 338 - 390 mm
- Width (W): 10.24"
- Width (W): 260 mm
- A: 11.42"
- A: 290 mm
- Unit Weight: 5.84 lb
- Unit Weight: 2.65 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
FleXbus Support Kit Flat 3 Poles, Neutral, 5.433" x 4.941"
Catalog #: FLEXSUPFLA100TN
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 5.43"
- A: 138 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.94"
- Height (H): 125.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 5.08 lb
- Unit Weight: 2.31 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Support Kit Flat 3 Poles, Neutral, 3.445" x 4.705"
Catalog #: FLEXSUPFLA50TN
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.44"
- A: 87.5 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.71"
- Height (H): 119.5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 3.63 lb
- Unit Weight: 1.65 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 40.55"
Catalog #: IBSADV25-1030
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 9.06"
Catalog #: IBSADV25-230
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 12.99"
Catalog #: IBSADV25-330
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 16.93"
Catalog #: IBSADV25-430
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 20.87"
Catalog #: IBSADV25-530
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 24.8"
Catalog #: IBSADV25-630
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 32.68"
Catalog #: IBSADV25-830
- Typical Application Current Rating: 160 A
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55"
Catalog #: IBSADV50-1030
- Typical Application Current Rating: 250 A